Unloading Valve, Subplate Mounting - Series R4U | #016-85050-5


LOADING IMAGES
016-85050-5 016-85050-5 016-85050-5
Click to View CAD Model

Unloading Valve, Subplate Mounting - Series R4U | #016-85050-5

R4U10-53310A5


Technical Specifications

  • Port Connection: NG32 / CETOP 10
  • Maximum Operating Pressure: Port A, X 350 BAR; port B, Y depressurized
  • Pressure Control Range: 210 bar
  • Pressure Adjustment Control Type: Hand knob
  • Drain Option: Drain line internal
  • Switching Option: N/A
  • Input Voltage: N/A
  • Seal Material: FPM
  • Frequency: n/a
  • Mounting Type: Subplate
  • Operation Type: Pilot
  • Actuation Type: Manual
  • Weight: 6 kg
  • Product Series: Pressure Valve
  • Maximum Flow Rate: n/a
  • Flow Rate: 650 L/min
  • Maximum Operating Pressure: 350 bar Port A, X, Port B, Y depressurized
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM
  • Maximum Pressure Setting: 210 bar
  • For Fluid Type: Water-Glycol
  • Body Material: Cast Iron
Safety Warning

Item Information

Parker subplate mounted unloading valves series R4U are exceptional – both in function and design – even under high flow conditions. Pacemaking in design, these valves offer improved features.

The pilot operated R4U valves are used to unload a circuit at low pressure. The mechanically adjustable pressure signal to unload the main stage has to be applied to port X. The pressure differential between opening and closing is nominal 15 or 28 % of the setting pressure:
• 28 % for pressure stages 105 and 210 bar
• 15 % for pressure stage 350 bar

Typical applications are unloading of pumps in an accumulator circuit or unloading of the low pressure stage of a double pump. The R4U is available with an electrical vent valve for unpressurized circulation.

Markets:
• Industrial

Features/Benefits:
• High performance - maximum adjustable pressure of 350 bars and a flow capacity ranging from 150 l/min to 650 l/min
• Pilot stage design reduces pressure overshoot and cracking flow to a minimum - thus reducing heating, power and production losses in high pressure operation
• Precise adjustment and quick response - eliminate pressure variation and system shocks
• Short delivery time - no warehousing necessary
• 3 pressure stages - for sensitive control
• 2 vent valve functions
• 3 adjustment modes:
    - hand knob
    - acorn nut with lead seal
    - cylinder lock

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478