Rotary Position Sensor - RS | #01709ECD


LOADING IMAGES
01709ECD
Click to View CAD Model

Rotary Position Sensor - RS | #01709ECD

RS52 Non-contact Rotary Position Sensor


Technical Specifications

  • Electrical Output Range: 90°
  • Power Supply Voltage: 5 VDC, 5 VDC Regulated
  • Maximum Operating Temperature: 125 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 66
  • Electrical Connection: DTM04
  • Housing Material: Glass-filled Nylon
  • Mounting Option: Hole Spacing 37 mm
  • Mounting Hole Diameter: 5.3 mm Slotted
  • Drive Axis Type: Hour Glass Driver
  • Return Type: Spring CCW
  • Maximum Travel Angle: 118 °
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Operating Current: 12 mA max.
  • Output Current Rating: 1 mA (each output)
  • Number of Outputs: 1
  • Signal Output: 0.5 to 4.5 VDC
  • Maximum Output Error: 3 %
  • Hysteresis: 1%, 1 %
  • Model Number: RS52
  • Sensor Type: Rotation
Safety Warning

Item Information

The RS52 is a single output, non-contacting rotary sensor that is very robust and suitable for mobile hydraulic applications. The Hall Effect technology used is very reliable and designed for electromagnetic immunity.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514