Fluorosilicone Rubber O-Ring, 70 Shore A, Demanding Applications (Prädifa Series L0677-70) | #020034L0677


LOADING IMAGES
020034L0677
Click to View CAD Model

Fluorosilicone Rubber O-Ring, 70 Shore A, Demanding Applications (Prädifa Series L0677-70) | #020034L0677

FVMQ O-ring, excellent cold flexibility with equally excellent resistance to demanding media environment, blue.


Technical Specifications

  • Inside Diameter (mm): 53.7
  • Cross Section Width: 1.78 mm
  • Inside Diameter: 53.7 mm
  • Cross Section Width: 1.78 mm
  • Polymer Material Options: Fluorosilicone Rubber (FVMQ)
  • Durometer: 70 Shore A
  • Minimum Operating Temperature: -60 °C, -76 °F
  • Maximum Operating Temperature: 170 °C, 338 °F
  • For Fluid Type: Fuel
  • Industry: Aerospace, Other / Specialist, Automotive
  • Specifications Met: WL 5.5710, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Blue
  • Trade Name: L0677, L0677-70
Safety Warning

Item Information

The Parker Prädifa fluorosilicone rubber L0677-70 is suitable for automotive, general industrial and aerospace.

Special Features:
• Excellent cold flexibility
• Very good biofuel and biodiesel resistance
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Water
• Fuel C
• Diesel (water-free)
• RME (water-free)
• Petrol (unleaded)
• Ethanol
• FAM A (test fluid no. 1, DIN ISO 1817)
• FAM B (test fluid no. 2, DIN ISO 1817)
• Glysantin G48/water
• Water/glycol (1/1)
• Methanol
• Benzene
• Petroleum (sulphur-free)
• DOT-4
• PAO (Polyalphaolefines)

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424