Hydrogenated Nitrile-Butadiene Rubber O-Ring, 90 Shore A, Broad Applicability (Prädifa Series N3512-90) | #020233N3512


LOADING IMAGES
020233N3512
Click to View CAD Model

Hydrogenated Nitrile-Butadiene Rubber O-Ring, 90 Shore A, Broad Applicability (Prädifa Series N3512-90) | #020233N3512

HNBR O-ring with excellent explosive decompression resistance, black.


Technical Specifications

  • Inside Diameter (mm): 72.62
  • Cross Section Width: 3.53 mm
  • Inside Diameter: 72.62 mm
  • Cross Section Width: 3.53 mm
  • Polymer Material Options: Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Durometer: 90 Shore A
  • Minimum Operating Temperature: -35 °C, -31 °F
  • Maximum Operating Temperature: 150 °C, 302 °F
  • Industry: Automotive, Trucks & Buses, Oil & Gas, Other / Specialist
  • Specifications Met: AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Black
  • Trade Name: N3512, N3512-90
Safety Warning

Item Information

The Parker Prädifa hydrogenated nitrile-butadiene rubber N3512-90 is suitable for a wide range of applications.

Special features:
• Good cold flexibility
• Excellent mechanical robustness
• Excellent resistance against explosive decompression
• Very good life time

Chemical resistance to:
• Air (oil-free)
• Compressed air (oily)
• ATF oils
• Dexron VI ATF
• Mobil 1 + 5% Sturaco 7195
• Methanol
• Ethanol
• Ethane
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1 / ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils
• Lubricating oils SAE 10, 20, 30, 40, 50
• HFC (Water/polyglycol)
• HFAE (Oil in water emulsions; mineral oils / synthethic esters)
• HFAS (Mineral oil free, water-based synthethic fluids)
• PAO (Polyalphaolefines)

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424