020439V8910 - Perfluoroelastomer O-Ring, 75 Shore A, Chemical Applications (Prädifa Series V8910-75, Parofluor®) | Parker NA

Perfluoroelastomer O-Ring, 75 Shore A, Chemical Applications (Prädifa Series V8910-75, Parofluor®) | #020439V8910

020439V8910

Perfluoroelastomer O-Ring, 75 Shore A, Chemical Applications (Prädifa Series V8910-75, Parofluor®) | #020439V8910 OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Inside Diameter (mm): 164.47
  • Width (mm): 6.99
  • Brand: Parker, Prädifa
  • Division: Prädifa Technology Division
  • Industry: Chemical Processing, Pharmaceuticals
  • Technology: Sealing & Shielding
  • Product Type: O-Ring
  • For Fluid Type: Broad Range
  • Specifications Met: AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Color: Black
  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Durometer: 75 Shore A
  • Region of Origin: Europe
  • Trade Name: V8910-75, V8910
  • Maximum Operating Temperature: 220 °C, 428 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Cross Section Width: 6.99 mm
  • Inside Diameter: 164.47 mm
Safety Warning

Item Information

The Parker Prädifa perfluoro elastomer Parofluor® V8910-75 is suitable for a wide range of challenging applications.

Special Features:
• Excellent media resistance
• Very good thermal resistance
• Good mechanical robustness
• Very good long life time

Chemical Resistance to:
• Methy ethyl ketone (MEK)
• Sulphuric acid
• Nitric acid
• Ammonium hydroxide
• Ethylene diamine
• Tetra hydro thiopene (THT)
• Ethylene acrylate
• Methylene acrylate
• Acetone
• Hot steam
• Water
• Acetic acid (1-molar)
• Natural gas
• N-methyl-2-pyrrolidone (NMP)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424