0250 8863 - Split Clipper Oil Seal | Parker NA

Split Clipper Oil Seal | #0250 8863

0250 8863

Split Clipper Oil Seal | #0250 8863

Split Clipper® rotary shaft seals have the same superior characteristics as solid general purpose Clipper oil seals, but are factory-split for easy installation.


Technical Specifications

  • Polymer Family: NBR (Nitrile-Butadiene)
  • Width (inch): 0.438
  • Shaft Diameter (inch): 2.500
  • Bore Diameter (inch): 3.500
  • Minimum Operating Temperature: -20 °F
  • Maximum Operating Temperature: 250 °F
  • Maximum Surface Speed: 2000 ft/min, 10.2 m/sec
  • Maximum Operating Pressure: 0 psi
  • Thermal Application Type: Standard Temperature (-30 to 250°F)
  • Seal Type: Composite Rubber/aramid Fiber Heel
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

Split Clipper® Oil Seals have the same superior characteristics as solid general purpose Clipper Oil Seals, but are factory-split at one place in the circumference. This permits installation over the side of a shaft, rather than over the end, and often can save dismantling the equipment in order to replace the existing rotary shaft seal.

Solid Clipper Oil Seals should be used whenever practical to provide maximum bearing protection in rotating shaft applications. However, installing a solid seal in a failed application can be costly and time consuming. In such cases, Split Clipper Oil Seals can be used to minimize unscheduled downtime, specifically where equipment cannot be uncoupled. These seals will provide long and efficient service until major or scheduled machine overhaul permits convenient installation of a regular non-split seal.

Split Clipper Oil Seals are available in Series R, RPD and RUP profiles, depending upon shaft diameter. RUP and RPD profiles are general purpose spring loaded with a single lip and are widely used as replacement seals because they provide superior bearing protection and embody a unique principle of design. The tough, dense outer case and a soft, flexible lip are concentrically molded as a single unit. The seal's nonmetallic outer case forms a leak-free, press fit in the housing, conforming to minor surface irregularities.

Split Clipper rotary shaft oil seals provide excellent retention of grease and light oil splash. Some weepage in oil
splash applications may occur.

Advantages of the Split Clipper Oil Seal include:
• Saves costly down time
• Speedy repairs
• Easy installation – no special tools required
• No backup plates required
• Corrosion-resistant case reduces bore surface seizing
• Stainless steel coil garter spring helps keep split junction tight and compensates for minor shaft irregularities
• Flat lip contact design compensates for minor split-end misalignment

Standard Lip Materials:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F;

Shaft Surface Speed: Up to 2,000 fpm (10.2 m/s)

Size Range: 0.500 to 65.000 inch

Maximum Pressure: 0 psi.

Typical Applications:
Split Clipper Oil Seals are designed for applications such as motors, gearboxes, pumps, fans, industrial rolls, and custom equipment, where the same is not readily able to be disassembled due to time constraints.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567