026-96516-H - 2/2-Way Seat Valve for Subplate Mounting - Series D4S | Parker NA

2/2-Way Seat Valve for Subplate Mounting - Series D4S | #026-96516-H

Click to View CAD Model
026-96516-H

2/2-Way Seat Valve for Subplate Mounting - Series D4S | #026-96516-H OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Port Connection: NG25 / ISO 6264
  • Pilot Inlet / Drain Locations: Pilot line body: External from X (A-X closed / B-Y open)
  • Cover: Pilot line cap: With vent function, external pilot drain from cap, X open, Y open, Z orifice 1.2, X-Y closed, Y1 open, VV01 closed
  • Sleeve Type: AA=0.60 AC, AB=0.40 AC
  • Spool Type: Poppet with safety spool
  • Minimum Opening Pressure: A-B 1 bar, B-A 1.7 bar
  • Switching Option: Position control and vent function: Solenoid activated, unpressurized circulation, without manual override, with amplifier
  • Input Voltage: 24 (VDC)
  • Seal Material: NBR
  • Options: na
  • Product Series: Check Valve
  • Actuation Type: Pilot, Solenoid
  • Mounting Type: Subplate
  • Mounting Position: Unrestricted
  • Function: Position Control and Vent Function Solenoid activated, unpressurized circulation, without manual override, with amplifier.
  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: 360 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Weight: 4.5 kg
  • Body Material: Cast Iron
Safety Warning

Item Information

D4S06-9223A2BEG0QB1; Parker's highly versatile 2/2-way seat valves series D4S for subplate mounting are designed for directional control functions allows to design individual hydraulic solutions for nominal flow up to 600 l/min.

Markets:
• Industrial

Features/Benefits:
• Proven, robust design - ensures reliable operation
• Individual configurability, various function options - useable for numerous applications
• Good price-performance ratio - fast return of investment
• Short delivery time - no warehousing necessary
• Subplate mounting according to ISO 5781
• Leak-free seat valve design
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478