Cut-to-Length PTFE Wear Strip for Pistons (PDT) | #0307 PDTB 05750 B XXXX


LOADING IMAGES
0307 PDTB 05750 B XXXX

Cut-to-Length PTFE Wear Strip for Pistons (PDT) | #0307 PDTB 05750 B XXXX

Parker's PDT profile cut-to-length PTFE wear rings for pistons provide low friction and high temperature performance for pneumatics and light-duty hydraulics.


Technical Specifications

  • Radial Cross Section: 0.062
  • Configuration Type: Butt Cut
  • Piston Diameter: 5.728
  • Bore Diameter: 5.750
  • Seal Material: 0307 Carbon and Graphite-filled PTFE
  • Groove Diameter: 5.563
  • Minimum Operating Temperature: -250 °F
  • Maximum Operating Temperature: 575 °F
  • For Fluid Type: Ultra Broad Range
  • Color: Black
  • Thermal Application Type: Expanded Low and High Temperature (< -30°F, > 250°F)
  • Polymer Material Options: Polytetrafluoroethylene (PTFE, mPTFE, Polon®)
  • Application: Excellent Wear Resistance and Reduced Creep
  • Media: Multiple
  • Unit of Measure: Length: inch
Safety Warning

Item Information

AVAILABILITY
Due to the customized nature of this product, only a sampling of Parker's part numbers are shown.  If the materials and dimensions you need are not shown, assistance with part number configuration may be found in the literature document in the Product Support tab.

PERFORMANCE ADVANTAGES
Piston PDT Profile, Cut-to-Length PTFE Wear Strip is available from Parker in a variety of PTFE blends and provides excellent low-friction performance in pneumatics and light-duty hydraulics.  PDT Profile wear strip is available in cut-to-length versions as well as bulk strip.  Cut-to-length part numbers reduce prep time by providing precision end cuts and ready-to-install diameters.  Bulk strip PDTs offer versatility and reduce part number inventory by providing universal sizing in one part number.

Part numbers are shown for standard sizes and hardware dimensions and may be produced in virtually any width from 0.125 to 2.000 inch or larger based upon bore diameter.  The “XXXX” characters in the part number reflect wear strip width based upon desired size.  

For example:  ½” wide = 0.500 and for part numbering purposes, final four XXXX characters would be substituted with 0500.  (To produce final four characters of part number, use this method:  0.500 x 1000 = 0500.)

If you need technical assistance with determining recommended wear ring widths, or alternate cross-sections for your specific application, please contact Parker EPS Division’s application engineering team at 801-972-3000.

Standard Materials:
• 0401 Bronze (40%) filled PTFE; Temp -200F / +575F
• 0307 Carbon (23%)  & Graphite (2%) filled PTFE; Temp -250F / +575F
• Additional materials available upon request

Alternate Materials:  For applications that may require an alternate material, please contact your Parker EPS representative.

Radial Tolerance
• +.000"/ -.004"

End Cut Configuration Types:
• Angle Cut
• Butt Cut
• Step Cut

Typical Applications:
• 0401 – 40% Bronze-filled PTFE is primarily used in light-duty hydraulic applications.  This self-lubricated, long-wearing material offers superior frictional characteristics and high temperature capabilities.  It is not recommended for use with aluminum bores and soft metal rods, nor in applications involving moderate to heavy side loading.
• 0307 – 25% Carbon, 2% Graphite-filled PTFE is the most popular material for pneumatic applications.  This self-lubricated compound ensures long life, low friction and high temperature capabilities.  The carbon-graphite fillers allow for outstanding performance, lessen the risk of scratching or scoring soft metal surfaces.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567