030907E3678 - Ethylene Propylene Rubber O-Ring, 80 Shore A, Broad Applicability (Prädifa Series E3678-80) | Parker NA

Ethylene Propylene Rubber O-Ring, 80 Shore A, Broad Applicability (Prädifa Series E3678-80) | #030907E3678

Click to View CAD Model
030907E3678

Ethylene Propylene Rubber O-Ring, 80 Shore A, Broad Applicability (Prädifa Series E3678-80) | #030907E3678

EPDM O-ring with focus on automotive, chemical processing and general industrial applications, purple.


Technical Specifications

  • Cross Section Width: 2.08 mm
  • Inside Diameter (mm): 13.46
  • Inside Diameter: 13.46 mm
  • Cross Section Width: 2.08 mm
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Durometer: 80 Shore A
  • Minimum Operating Temperature: -50 °C, -58 °F
  • Maximum Operating Temperature: 150 °C, 302 °F
  • For Fluid Type: Broad Range
  • Industry: Automotive, Chemical Processing, Other / Specialist
  • Specifications Met: AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Purple
  • Trade Name: E3678-80, E3678
Safety Warning

Item Information

The Parker Prädifa ethylene propylene rubber E3678-80 is suitable for a wide range of applications.

Special Features:
• Very good mechanical robustness
• Excellent resistance against water/glycol and acids
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Water vapour
• Water
• Glysantin G48/water
• Water/glycol (1/1)
• R134a
• HFO1234yf
• Hydrochloric acid (3-molar)
• Hydrochloric acid (concentrated)
• Acetic acid (1-molar)
• AdBlue® urea / water (32,5/67,5)
• Ammonia 33%
• Methanol
• Ethanol
• Methyl-ethyl-ketone (MEK)
• Acetone
• DOT-4
• HEPG / Polyalkylene glycols
• HFC (Water/polyglycol)

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424