03251 1225 - Flow Control Valve - 3251 Series | Parker NA

Flow Control Valve - 3251 Series | #03251 1225

03251 1225

Flow Control Valve - 3251 Series | #032511225 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Port Size (inch): 1/4
  • Port Connection: Male to Quick Tube Connect
  • Thread Size (Inch): 1/8
  • Product Type: Flow Control
  • Operation Type: Hex Head
  • Mounting Type: Rotating Right Angle
  • Port Connection: Male to Female, Male to Quick Tube Connect
  • Port Size: 1/4 inch
  • Port Type: NPT
  • Flow Coefficient: 0.26 to 1.64 Cv (metered), 0.20 to 1.41 Cv (free flow)
  • Flow Rate: 14 to 88 SCFM (metered), 11 to 75 SCFM (free flow)
  • Operating Pressure: 0 to 125 psig, 0 to 8 bar
  • Operating Temperature: -18 to 60 °C, 0 to 140 °F
  • Media: Air
  • Lubricant: None
  • Body Material: Brass
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Needle Material: Brass, Acetal
  • Options: Push-to-Connect Fittings Available
Safety Warning

Item Information

The 3251 flow control is an ideal solution to cylinder speed control where space is at a premium. Costly fittings, connections and piping expenses can be eliminated because the valve can rotate 360 degrees, and the piping alignment can be in any direction. The 1/8" model can be rotated after final assembly. The 3251 Flow Controls are standard male to female ported and can be ordered with optional Prestolok fittings in place of the female port. This allows for quick connection and eliminates the need for separate tube fittings. Flow is adjusted with an allen wrench and locked with a nut for tamper protection.

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Heavy duty brass construction
• Eliminates in-line components
• Space saving

Applications:
• General purpose industrial pneumatics
• Cylinder speed control

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577