040293-01 - Thermostatic Expansion Valves- Parker N Series | Parker NA

Thermostatic Expansion Valves- Parker N Series | #040293-01

040293-01

Thermostatic Expansion Valves- Parker N Series | #040293-01 OBSOLETE

N 1/2 JW 1/4" X 1/2" SAE


Technical Specifications

  • Nominal Capacity (ton): 1/2
  • Inlet Connection: 1/4" SAE
  • Valve Option: N/A
  • Refrigerant Type: R-134a
  • Thermostatic Charge: W
  • Product Type: N
  • Maximum Operating Pressure: 500 psig (high side), 275 psig (low side)
  • Outlet Connection Size: 1/2 inch (SAE)
  • Capillary Tube Length: 30 inch
  • Equalizer Connection Type: Internally Equalized
  • Strainer Type: Insertable
  • Application: Medium Temperature Refrigeration
  • Pressure Adjustment Control Type: Non Adjustable
Safety Warning

Item Information

The Parker N Series TXV is ideally suited where space is at a premium. Its stainless steel power element and compact body has always made it the first choice for installation in commercial refrigeration systems. External equalized models are provided with a 30”capillary and 1/4’’SAE flare nut, eliminating the need to run a separate equalizer line. Medium, low & MOP (X) charges are available as noted below.

Markets:
• Air Conditioning
• Refrigeration – Food Retail
• Industrial – Food Storage units

Features/Benefits:
• Compact body
• Removable inlet screen
• Factory set superheat
• Accurate and stable control
• 30 capillary tube”
• Right angle configuration

Applications:
• Low Profile Coolers
• Beverage Dispensers
• Beverage Boxes
• Small Chillers
• Ice Machines
• Small Freezers

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Aftermarket AC and Refrigeration Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (800) 742-2681

Fax

+1 (800) 241-2872

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687382