Automatic Expansion Valves- Parker A Series | #040305-06


LOADING IMAGES
040305-06
Click to View CAD Model

Automatic Expansion Valves- Parker A Series | #040305-06

A7-B AXV 3/8" X 3/8" SAE


Technical Specifications

  • Valve Option: N/A
  • Orifice: B
  • Inlet Connection: 3/8" SAE
  • Outlet Connection: 3/8" SAE
  • Type: A7
  • Refrigerant Type: R-134A, R-22, R-404A
  • Strainer Type: Without Strainer

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Parker A Series automatic expansion valves (AXV) regulate downstream pressure in a refrigeration system. They all feature a 0-90 psig adjustment range.

Markets:

• Air Conditioning
• Refrigeration – Food Retail
• Transportation
• Industrial – Food Storage units

Features and Benefits:

• 0-90 psig adjustment range
• Bypass bleeds available
• Construction: Brass, copper, and stainless steel
• Maximum operating pressure of 500 psig high side, 225 psig low side

Applications:

• Ice Cream/Slush Machines (A1, A2, A3, A4, AS, A7, AT)
• Hot Gas Bypass (A1, A2, A3, A4, AS, A7, AT)
• Freeze Protection (A1, A2, A3, A4, AS, A7, AT)
• Refrigerant Reclaim (A1, A2, A3, A4, AS, A7, AT)
• PTAC/PTHP (AT, A7)
• High Cycle (AT, A7)
• Ice Machines (A1, A2, A3, A4, AS)

Read More Show Less

CAD Drawings + Files



Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Aftermarket AC and Refrigeration Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (800) 742-2681

Fax

+1 (800) 241-2872

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687382