Thermostatic Expansion Valve - Parker C Series | #040336-01


LOADING IMAGES
040336-01
Click to View CAD Model

Thermostatic Expansion Valve - Parker C Series | #040336-01

CE-A-SW 3EX4X2 SAE 60"


Technical Specifications

  • Valve Option: None
  • Evaporator Equalizer Size (Inch): 1/4" SAE
  • Strainer Type: 100 Mesh Removable
  • Refrigerant Type: R-404A
  • Thermostatic Charge: W
  • Equalizer Method: Externally Equalized
  • Inlet Connection: 3/8" SAE
  • Application: All Purpose
  • Outlet Connection: 1/2" SAE
  • Nominal Capacity (ton): A
  • Type: CE
  • Maximum Operating Pressure: 450 psi
  • Capillary Tube Length: 60 inch
  • Product Type: Complete Valve
Safety Warning

Item Information

The Parker C-EC-SC Series balance ported thermostatic expansion valves have a brass bar stock body with flare or sweat connections, adjustable superheat, long lasting replaceable power element and accessible internal parts. Each valve is factory tested to ensure positive leak-free performance. The balance port design provides perfect pin and port alignment and prevents pressure drop across the valve from influencing valve operation.

Also available is the Parker C Series Interchangeable valve. These C Valves are supplied in two components, the thermostatic element and the valve body. The interchangeable nature of this part of the C family makes it ideal for reducing inventory, while increasing valve options.

Markets:
• Air Conditioning
• Refrigeration – Food Retail
• Transportation
• Industrial – Food Storage units

Features/Benefits:
• Balance port design provides perfect pin and port alignment and prevents pressure drop across the valve from influencing valve operation
• Thermostatic charges available to match system conditions
• Available with external equalizer and internal equalizer
• Design working pressure of 450 psi (31 bar)

Applications:
• Systems with widely varying operating conditions
• Capacity ranges from 1/8 to 8 ton R-22
• Supermarket cases and rack systems, Food and Beverage units
• Air Conditioning – Residential, Commercial, Chillers
• Transportation – Units on Truck/Trailer, Bus and Vans

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Aftermarket AC and Refrigeration Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (800) 742-2681

Fax

+1 (800) 241-2872

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687382