DP-green® 13 - Standard Size Pleated Filters | #0446205


LOADING IMAGES
0446205

DP-green® 13 - Standard Size Pleated Filters | #0446205

DP-green® pleated air filters offer extremely high filtration efficiency (MERV 13) and can provide points toward LEED green building certification. Available in multiple sizes (1-, 2- or 4-in thickness).


Technical Specifications

  • Nominal Filter Size: 24x24x2
  • Air Filter Ply: N/A
  • Application: Commercial & Industrial
  • Brand: Airguard
  • Filter Efficiency Rating: = 85 % at 1.0 to 3.0 Micron
  • Filter Type: Die-Cut Panel
  • Header Size: n/a
  • Materials of Construction: Moisture Resistant Beverage Board Frame
  • Maximum Operating Temperature: 225
  • Media: Synthetic
  • MERV Rating: MERV 13
  • Pleat Separator Type: Wire Back
  • Product Type: Pleated Air Filters
  • Rated Air Velocity: 500 ft/min
  • Reusable/Disposable: DISPOSABLE
  • Size: 24 x 24 x 2
  • Specifications Met: Classified Per UL Standard 900 for Flammability
Safety Warning

Item Information

DP-green® pleated air filters offer extremely high filtration efficiency. The filters meet minimum efficiency criteria required by Leadership in Energy and Environmental Design (LEED) and in most cases, qualify as a sustainable component for a LEED/Green Building Initiative. They are ideally suited for use in buildings where better indoor air quality is desired such as existing commercial properties, universities, school systems and government institutions. The filters can be used as a pre-filter or final filter without the need to retrofit systems for a high-efficiency rigid filter.


DP-green® pleated filters are available in multiple sizes (1-, 2- or 4-in thickness). Every filter is designed with a consistent pleat shape and provides low resistance, full-depth dust loading, and longer field service life for maximum return on investment. The filters’ heavy-duty beverage board frame and double-walled thickness around the outer edge provide the necessary rigidity to help maintain pleat shape and prevent fluttering during operation. The filters may be installed with the pleats either vertical (preferred) or horizontal.


Markets:

Commercial and Industrial HVAC

Process Air Filtration


Applications:

Air handling systems

Rooftop units

Side access housings

Built-up filter banks

Pre-filters in multi-stage systems


Benefits:

Maintains MERV 13 performance in a full ASHRAE 52.2-2012 independent test

Meets minimum efficiency criteria required by Leadership in Energy and Environmental Design (LEED)

Resistant to moisture, mechanical damage, and microbial growth

Consistent pleat shape ensures low resistance, full depth dust-loading, and longer service life in the field.


Features:

Filtration efficiency: MERV 13

Nominal thickness (in.): 1, 2, 4

Rated air velocity (fpm): 300-500

Initial resistance (in.w.g.): 0.30–0.43

Final resistance (in.w.g.): 1.0

Maximum operating temperature: 225 °F (107 °C)

Material of construction: Heavy-duty, moisture-resistant beverage board frame; rust-resistant, expanded metal support grid made of galvanized steel

Classified per UL Standard 900 for flammability

Classified Class 2 per ULC-S111

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632