0448102 - DP-green® Max - Standard Size Pleated Filters | Parker NA

DP-green® Max - Standard Size Pleated Filters | #0448102

0448102

DP-green® Max - Standard Size Pleated Filters | #0448102

DP-green® Max (MX13) Standard Capacity MERV 13 wire back pleated filter with unique, high-quiality media, achieves a strong MERV 13 performance in a reduced pleat count configuration.


Technical Specifications

  • Nominal Filter Size: 16X25X1 (WxHxD)
  • Depth: STD-1"
  • Brand: Airguard
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Pleated Filters
  • Product Style: Air Filter
  • For Fluid Type: Air
  • Model Number: MX13-STD1-102 16X25X1
  • Actual Width: 15.5 inch
  • Actual Height: 24.5 inch
  • Actual Depth: 0.75 inch
  • Weight: 5.4 lbs. ea.
  • Filter Area: 4.8 ft2
  • Materials of Construction: Moisture Resistant Beverage Board Frame
  • Pleat Separator Type: Wire Back
  • Filter Material: Synthetic
  • Media Color: White
  • Filter Efficiency Rating: MERV 13
  • Micron Rating: ≥ 85% : 1.0 to 3.0 micron
  • Flow Rate: 835 CFM
  • Initial Resistance: 0.43 in wg
  • Rated Air Velocity: 300 ft/min
  • Maximum Operating Temperature: 225 °F
  • Package Quantity: 12
  • Specifications Met: Classified Per UL Standard 900 for Flammability
Safety Warning

Item Information

DP-green® Max (MX13) Standard Capacity MERV 13 wire back pleated filter with unique, high-quiality media, achieves a strong MERV 13 performance in a reduced pleat count configuration.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632