0465 04 13 - Ball Valves Stainless Steel Series | Parker NA

Ball Valves Stainless Steel Series | #0465 04 13

Click to View CAD Model
0465 04 13

Ball Valves Stainless Steel Series | #0465 04 13

Stainless steel series ball valves can withstand corrosive fluids and environments.
With full flow, high pressure and temperature capabilities, these valves are suitable for many applications.


Technical Specifications

  • Connection 1 Thread Size (metric): G1/4
  • Ball Seal Material: PTFE
  • Ball Material: STAINLESS STEEL
  • Shape: 2/2 in-line stainless light serie ball valve female
  • Body Material: STAINLESS STEEL 303
  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Pneumatics, Process Control, Safety, Fluid Control, Aviation, Chemical, Semiconductors, Medical, Petrochemical, Laboratories, Pharmaceutical
  • Technology: n/a
  • Product Type: Ball Valves
  • Product Style: Female Ball Valve - Light
  • Product Series: Stainless Steel Series
  • Function: 2-Way
  • Operation Type: Lever-operated
  • Shape: Inline
  • Maximum Operating Pressure: 20 bar, 2 MPa, 290 psi
  • Flow Rate: n/a L/min
  • Connection Type: BSPP
  • Connection Size: G1/4
  • Orifice Size: 4 mm
  • Configuration: 2/2
  • For Fluid Type: Air, Inert Gases, Water
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Temperature: 120 °C, 248 °F
  • Mounting Type: Inline
  • Actuation Type: Manual
  • Specifications Met: n/a
  • Body Material: Stainless Steel 303
  • Seat Material: PTFE
  • Seal Material: PTFE
  • Stem Material: Stainless Steel
  • Ball Material: Stainless Steel 303
  • O-Ring Material: PTFE
  • Handle Type: Short Lever (Nickel-Plated brass)
  • Weight: 0.226 kg, 0.4972 lb
  • Quantity per Box: 2
  • Region of Origin: France
  • Stem Seal Material: PTFE
  • Gripping Ring Material: Stainless Steel
Safety Warning

Item Information

Stainless steel series ball valves can withstand corrosive fluids and environments.

With full flow, high pressure and temperature capabilities, these valves are suitable for many applications.

Features/Benefits:

- Reliability

• Full flow
• Excellent chemical compatibility
• High resistance to pressure/temperature
• Light series version: 100% leak-tested in production, date coding to guarantee quality and traceability

- Versatility

• Three in-line versions:
One-piece: cannot be disassembled
3-piece: easily disassembled for maintenance and cleaning
Light Series: for maximum compactness
• Fixing plate: 4812 and 4832
Through-bulkhead fitting
Pneumatic or electronic actuation (ISO 5211 standard)

Markets:

• Food and Beverage
• Commercial Aircraft
• Industrial Chemical Processing
• Semiconductor
• Medical
• Lab / Diagnostic
• Pharmaceutical

Applications:

• Allow/Stop Corrosive Fluid Circulation in Harsh Environment
• Suitable for Low and High Temperatures

Technologies:

• Industrial valves
• Pneumatic actuation
• Electric actuation

Technical Characteristics:

• Fluids: All fluids
• Materials: nickel-plated brass or 430 stainless steel, 316L stainless steel or 303 stainless steel, PTFE, FKM, silicone free
• Pressure:
Type 4810, 4812 and 4832: 0 to 65 bar
Type 0465: Vacuum to 20 bar
• Temperature:
Type 4810, 4812 and 4832: -20°C to +150°C
Type 0465: -20°C to +120°C

Regulations:

• DI: 97/23/EC (module PED A - EC diameters greater than 25 mm)
• DI: Machinery Directive 2006/42/EC
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 89/392/EC

Product Types:

• 2/2 In-Line 3-Piece Ball Valve with Fixing Plate, Female BSPP Thread
• 2/2 In-Line Ball Valve with Fixing Plate, Female BSPP Thread
• 2/2 In-Line Ball Valve, Female BSPP Thread
• 2/2 In-Line Light Series Ball Valve, Female BSPP Thread

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098