0472 23 34 - Ball Valves Universal Series | Parker NA

Ball Valves Universal Series | #0472 23 34

Click to View CAD Model
0472 23 34

Ball Valves Universal Series | #0472 23 34

This range of valves has patented seal wear compensating technology for reliable and durable sealing, protecting any system whether under pressure or vacuum.


Technical Specifications

  • Connection 1 Thread Size (metric): G1
  • Ball Material: na
  • Nut Material: na
  • Sleeve Material: na
  • Connection 1 Thread Style: BSPP
  • Diameter Nominal (DN): 23
  • Connection 2 Tube O.D. (mm): na
  • Handle: ZAMAK
  • Shape: 2/2 right angled ball valve female
  • Product Type: Universal and Universal Customised Series
  • Minimum Operating Temperature: up to -40 °C (-40°F without movement of the handle), -4 °F, -20 °C
  • Brand: Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Pneumatics, Process Control, Safety, Fluid Control
  • Technology: Fluid & Gas Handling, Process Control, Pneumatics
  • Product Type: Ball Valves
  • Product Style: Female Ball Valve
  • Product Series: Universal Series
  • Function: 2-Way
  • Operation Type: Lever-operated
  • Shape: Right Angled
  • Maximum Operating Pressure: Vacuum to 20 bar, Vacuum to 290.08 psi, Vacuum to 2 MPa
  • Maximum Flow Rate: n/a L/min
  • Flow Rate: n/a L/min
  • Connection Type: BSPP
  • Connection Size: G1
  • Orifice Size: 23 mm
  • Configuration: 2/2
  • For Fluid Type: Air, Inert Gases, Water
  • Maximum Operating Temperature: 80 °C
  • Mounting Type: Inline
  • Actuation Type: Manual
  • Specifications Met: DI: 97/23/EC (module PED A - diameters greater than 25 mm), DI: 2006/42/EC (Machinery Directive), RoHS, REACH
  • Body Material: Nickel-Plated Brass
  • Seat Material: Rilsan Graphited
  • Seal Material: NBR
  • Stem Material: Brass
  • O-Ring Material: NBR
  • Handle Type: Grey, Long Lever (ZAMAK)
  • Weight: 1.062 kg, 2.341 lb
  • Quantity per Box: 2
  • Region of Origin: France
  • Stem Seal Material: NBR
  • Ball Seal Material: NBR
Safety Warning

Item Information

This range of valves has patented seal wear compensating technology for reliable and durable sealing, protecting any system whether under pressure or vacuum.


Features/Benefits:


- Durability & reliability


• Automatic seal wear compensation for long-term reliability

• Robust, corrosion-resistant materials

• 100% leak-tested in production

• Date coding to guarantee quality and traceability


- Versatility & Performance


• Ideal for ensuring the performance of pneumatic circuits

• Customised valves for all special applications

• Unequalled performance under vacuum

• Smooth operation thanks to self-lubricating seals

• Large range of working pressures and temperatures

• Lever can be repositioned and replaced

• Many configurations to satisfy all system requirements


Markets:


• Packaging

• Wearing Apparel

• Lumber & Wood

• Rubber & Tire Processing

• Plastic Processing

• Rail


Applications:


• Allow/Stop Fluid Circulation on Industrial Circuits

• Suitable for Slightly Corrosive Industrial Fluids

• Suitable for Vacuum Applications


Technologies:


• Industrial valves

• Corrosion resistant

• Pneumatic circuits

• Pneumatic systems


Technical Characteristics:


• Fluids: Industrial fluids

• Materials: brass, galvanised steel, treated zamak, NBR, nickel-plated brass, nickel-plated shot-blasted brass, nickel-plated polished brass, silicone free

• Pressure: Vacuum to 40 bar

• Temperature: -20°C (-40°C without movement of the handle) to +80°C


Regulations:


• DI: 97/23/EC (module PED A - diameters greater than 25 mm)

• DI: 2006/42/EC (Machinery Directive)

• DI: 2002/95/EC (RoHS)

• RG: 1907/2006 (REACH)


Product Types:


• 2/2 In-Line Ball Valve, Female BSPP Thread

• 2/2 In-Line Ball Valve, Male/Female BSPP Thread

• 2/2 In-Line Ball Valve, Male BSPP Thread

• 2/2 In-Line Ball Valve with Connections for Use with Steel Tube

• 2/2 In-Line Ball Valve with Compression Connections

• 2/2 In-Line Panel-Mountable Ball Valve, Female BSPP Thread

• 2/2 In-Line Ball Valve for Screw Fixing, Female BSPP Thread

• 2/2 In-Line Ball Valve for Screw Fixing, Male/Female BSPP Thread

• 2/2 Right-Angled Ball Valve, Female BSPP Thread

• 2/2 Right-Angled Ball Valve, Male/Female BSPP Thread

• 3/3 Right-Angle Ported Ball Valve, Female BSPP Thread

• 3/3 Right-Angle Ported Ball Valve without Closed Position, Female BSPP Thread

• 3/2 Panel-Mountable Right-Angled Ball Valve, Female BSPP Thread

• 3/2 Panel-Mountable Equal Plane Ball Valve, Female BSPP Thread

• 3/2 In-Line Vented Ball Valve, Female BSPP and Metric Thread

• 3/2 Panel-Mountable In-Line Ball Valve, Female BSPP and Metric Thread

• 3/2 In-Line Vented Ball Valve, Female BSPP Thread

• 3/2 Right-Angled Ball Valve with Vent, Female BSPP Thread

• 3/2 Right-Angled Ball Valve with Vent, Male/Female BSPP Thread

• 2/2 In-Line Lockable Ball Valve, Female BSPP Thread

• 3/2 In-line Vented Lockable Ball Valve, Female BSPP Thread

• 3/2 In-Line Lockable Ball Valve with Threaded Exhaust Port, Female BSPP and Metric Thread

• 3/2 In-line Vented 3-Point Lockable Ball Valve, Female BSPP Thread

• 3/2 Right-Angled 3-Point Lockable Ball Valve, Female BSPP Thread

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098