DP® HT - High Temperature Pleated Filters, Standard Sized | #0480200


LOADING IMAGES
0480200

DP® HT - High Temperature Pleated Filters, Standard Sized | #0480200

DPHT-STD2-210


Technical Specifications

  • Nominal Filter Size: 12x24x2
  • Air Filter Ply: N/A
  • Application: Commercial & Industrial
  • Brand: Airguard
  • Filter Efficiency Rating: = 70 % at 3.0 to 10.0 Micron
  • Filter Type: Metal Frame
  • Header Size: n/a
  • Materials of Construction: Aluminized Steel Frame
  • Maximum Operating Temperature: 500
  • Media: Ultrafine Microglass
  • MERV Rating: MERV 8
  • Pleat Separator Type: Wire Back
  • Product Type: Pleated Air Filters
  • Rated Air Velocity: 500 ft/min
  • Reusable/Disposable: DISPOSABLE
  • Size: 12 x 24 x 2
  • Specifications Met: Classified Per UL Standard 900 for Flammability

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

DP® HT pleated air filters are specially engineered for harsh operating conditions, where elevated temperatures can cause standard pleated filters to fail prematurely. The filters utilize ultra-fine microglass fiber with high-temperature woven scrim backing and are designed for continuous operation in environments up to 500°F (260°C). The filters perform to MERV 8 per ASHRAE 52.2-2007 and feature an aluminized steel frame with a heavy-duty expanded metal screen on the side where the air is expelled, which provides added durability and supports the media pack inside the frame.


DP® HT filters are manufactured using sophisticated production control techniques to ensure consistent pleat count, height, shape, and spacing, which contributes to a low pressure drop, balanced dust-loading, and longer service life.


The pleats can be installed either vertically or horizontally. Available with 1-, 2-, and 4-in thicknesses.


Markets:

Commercial and Industrial HVAC

Process Air Filtration


Applications:

High-temperature environments

Air handling systems

Rooftop units

Side access housings

Built-up filter banks

Pre-filters in multi-stage systems


Benefits

Ensures continuous trouble-free operation in high-temperature systems up to 500 °F (260°C)

Aluminized steel frame with a heavy-duty expanded metal screen on the side where the air is expelled provides added durability and supports the media pack inside the frame

Performs to MERV 8 per ASHRAE 52.2-2007


Features

Filtration efficiency: MERV 8

Nominal thickness (in.): 1, 2, 4

Rated air velocity (fpm): 300–500

Initial resistance (in.w.g.): 0.25–0.55

Final resistance (in.w.g.): 1.0–1.2

Maximum operating temperatures: 500 °F (260 °C)

Material of construction: aluminized steel frame with a heavy-duty expanded metal screen; ultrafine micro glass fiber with high-temperature woven scrim backing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632