Xtreme+Plus® HC - Custom Size Pleated Filters | #0500069


LOADING IMAGES
0500069

Xtreme+Plus® HC - Custom Size Pleated Filters | #0500069

XTREME+Plus® HC (MERV 8) self-supported pleated filters provide low pressure drop and extreme durability in applications with low and medium dust-loading conditions. Available in three sizes (1-, 2- or 4-in).


Technical Specifications

  • Model Number: XPH SP1-SNG 14.5X15X1
  • Brand: Airguard
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Pleated Filters
  • Product Style: HVAC Frame System
  • For Fluid Type: Air
  • Notes: Contact factory for specifications and availability

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Product Overview

XTREME+Plus® HC (high-capacity) self-supported pleated (SSP) air filters are specially designed for high performance and extended service life in HVAC or process air applications with low or medium dust-holding requirements.

All XTREME+Plus® HC filters achieve MERV 8 mechanical efficiency and feature a state-of-the-art media pack surrounded by a single-piece, beverage board die-cut frame. The filters can endure impact and deformation and return to their original shape, saving users time and money that is often wasted on replacing damaged wire-backed filters.

With over 250 adhesion points between the media and the frame, the XTREME+Plus® HC resists movement, bunching, and collapsing during operation thus supporting a consistent low pressure drop, balanced dust-loading, and extended service life. With no metal to warp or deform and rugged self-supported pleat technology, the filters are capable of maintaining their structural integrity even in humid or wet conditions. XTREME+Plus® HC pleated air filters are not recommended for use in applications with high temperatures or turbulent airflow conditions.

For XTREME+Plus® filters with higher initial resistance (in. w.g.), see the XTREME+Plus® Standard.
Markets:
•Commercial and Industrial HVAC
• Process Air Filtration
Applications:
• Air handling systems
• Rooftop units
• Side access housings
• Built-up filter banks
• Pre-filters in single and multi-stage systems
• Not for use in high temperature environments or applications with very high or turbulent airflow

Benefits:
• Self-supported media — no metal wire backing means no corrosion or deformation of metal
• Consistent pleat shape and spacing allow particulates to collect evenly over the entire surface of the media. Pleat stabilizer straps add rigidity and maintain proper pleat spacing.
• Over 250 adhesion points between the media and the frame
• Achieves MERV 8 mechanical efficiency
• Synthetic media is resistant to moisture, mold, and mechanical damage
• Fully incinerable, environmentally friendly disposal
Features:
• Filtration efficiency: MERV 8, MERV-A 8-A
• Nominal thickness (in.): 1, 2, 4
•Maximum operating temperature: 150 °F (65 °C)
• Material of construction: moisture-resistant beverage board frame
• Classified per UL 900 for flammability only

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632