060008N3578 - Nitrile-Butadiene Rubber O-Ring, 80 Shore A, Broad Applicability (Prädifa Series N3578-80) | Parker NA

Nitrile-Butadiene Rubber O-Ring, 80 Shore A, Broad Applicability (Prädifa Series N3578-80) | #060008N3578

060008N3578

Nitrile-Butadiene Rubber O-Ring, 80 Shore A, Broad Applicability (Prädifa Series N3578-80) | #060008N3578

NBR O-ring with very good resistance against explosive decompression, black.


Technical Specifications

  • Cross Section Width: 2
  • Inside Diameter (mm): 21
  • Inside Diameter: 21
  • Cross Section Width: 2
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Durometer: 80 Shore A
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
  • For Fluid Type: Broad Range
  • Industry: Automotive, Trucks & Buses, General Industrial
  • Specifications Met: AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Black
  • Trade Name: N3578, N3578-80
Safety Warning

Item Information

The Parker Prädifa nitrile-butadiene rubber N3578-80 is suitable for a wide range of applications.

Special Features:
• Good mechanical robustness
• Good resistance to gap extrusion
• Good cold flexibility

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Methanol
• Methyl-ethyl-ketone (MEK)
• Ethane
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils
• Lubricating oils SAE 10, 20, 30, 40, 50
• HFC (Water/polyglycol)
• HFAE (Oil in water emulsions; mineral oils / synthethic esters)
• HFAS (Mineral oil free, water-based synthethic fluids)
• PAO (Polyalphaolefines)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424