Fully Fluorinated Fluorocarbon O-Ring, 75 Shore A, Demanding Applications (Prädifa Series V8545-75, Parofluor®) | #060143V8545


LOADING IMAGES
060143V8545
Click to View CAD Model

Fully Fluorinated Fluorocarbon O-Ring, 75 Shore A, Demanding Applications (Prädifa Series V8545-75, Parofluor®) | #060143V8545

FFKM O-ring, broad media compatibility, improved high-temperature capability, black.


Technical Specifications

  • Inside Diameter (mm): 14
  • Width (mm): 1.5
  • Brand: Parker, Prädifa
  • Division: Prädifa Technology Division
  • Industry: Chemical Processing
  • Technology: Sealing & Shielding
  • Product Type: O-Ring
  • For Fluid Type: Broad Range
  • Specifications Met: AMS7257, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Color: Black
  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Durometer: 75 Shore A
  • Region of Origin: Europe
  • Trade Name: V8545-75, V8545
  • Maximum Operating Temperature: 572 °F, 300 °C
  • Minimum Operating Temperature: -15 °C, 5 °F
  • Cross Section Width: 1.5 mm
  • Inside Diameter: 14 mm
Safety Warning

Item Information

The Parker Prädifa perfluoro elastomer Parofluor® V8545-75 is suitable for a wide range of applications.

Special Features:
• Excellent steam resistance (< 150 °C)
• Excellent thermal resistance
• Very good long life time
• Very good mechanical robustness

Chemical Resistance to:
• Methy ethyl ketone (MEK)
• Sulphuric acid (concentrated)
• Nitric acid (concentrated)
• Ammonium hydroxide
• Ethylene diamine
• Tetra hydro thiopene (THT)
• Ethylene acrylate
• Methylene acrylate
• Acetone
• Water vapour
• Water
• Acetic acid (1-molar)
• N-methyl-2-pyrrolidone (NMP)

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424