060757N3575 - Nitrile-Butadiene Rubber O-Ring, 75 Shore A, Broad Applicability (Prädifa Series N3575-75) | Parker NA

Nitrile-Butadiene Rubber O-Ring, 75 Shore A, Broad Applicability (Prädifa Series N3575-75) | #060757N3575

Click to View CAD Model
060757N3575

Nitrile-Butadiene Rubber O-Ring, 75 Shore A, Broad Applicability (Prädifa Series N3575-75) | #060757N3575

NBR O-ring for automotive, heavy duty, transportation and general industrial applications with excellent cold flexibility, black.


Technical Specifications

  • Inside Diameter (mm): 73
  • Cross Section Width: 4 mm
  • Inside Diameter: 73
  • Cross Section Width: 4
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Durometer: 75 Shore A
  • Minimum Operating Temperature: -50 °C, -58 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
  • For Fluid Type: Broad Range
  • Industry: Automotive, Trucks & Buses, Other / Specialist
  • Specifications Met: None, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Black
  • Trade Name: N3575, N3575-75
Safety Warning

Item Information

The Parker Prädifa nitrile-butadiene rubber N3575-75 is suitable for a wide range of applications.

Special Features:
• Good mechanical robustness
• Very good resistance to gap extrusion
• Excellent cold flexibility

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Methanol
• Methyl-ethyl-ketone (MEK)
• Ethane
• Natural gas
• Petroleum (sulphur-free)
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)
• Petroleum-based lubricating oils
• Lubricating oils SAE 10, 20, 30, 40, 50
• HFC (Water/polyglycol)
• HFAE (Oil in water emulsions; mineral oils / synthethic esters)
• HFAS (Mineral oil free, water-based synthethic fluids)
• PAO (Polyalphaolefines)

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

Packing Division Europe

Arnold-Jäger-Str. 1

74321 Bietigheim-Bissingen

Germany

Phone

+49 (0) 7142 351-0

Fax

+49 (0) 7142 351-293

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424