07R313AC - Prep-Air II FRL Regulators (Standard/Pilot/Proportional) | Parker NA

Prep-Air II FRL Regulators (Standard/Pilot/Proportional) | #07R313AC

Prep-Air II FRL Regulators (Standard/Pilot/Proportional) | #07R313AC

Prep-Air II Regulators are available in standard or pilot operated versions. These regulators provide quick and accurate pressure regulation for a majority of industrial applications.


Technical Specifications

  • Port Size: 1/2"
  • Outlet Pressure Rating: 2-125 PSI
  • Pressure Gauge Type: None
  • Product Type: Standard
  • Pressure Regulator Type: Relieving
  • Operation Type: Standard
  • Port Size: 1/2 inch
  • Outlet Pressure Rating: 2 to 125 psi
  • Pressure Gauge Type: None
  • Pressure Regulator Type: Relieving
  • Operation Type: Standard
  • Product Type: Standard
Safety Warning

Item Information

Prep-Air II Regulators provide a convenient and low-cost method to reduce a supplied air pressure to desired outlet pressure. They provide quick response and accurate pressure regulation for the most demanding industrial applications. They are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation. Pressure regulators transform a fluctuating air supply to a relatively constant reduced air pressure within the operating range of the regulator itself. The Prep-Air II Regulators can be mounted with other products in the same series.

Prep-Air II Regulators are available in economy (05R), compact (06R) or standard (07R) versions.

Prep-Air II Pilot Operated Regulators are available in compact (11R) or standard (12R) version. This pilot operated regulators can be mounted out of reach and installed in a convenient location on your machine for easy access.

Markets:
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Food and Beverage
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Misc. Processing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel

Features/Benefits:
• Robust and durably engineered for most rugged and demanding applications
• High Flow Performance
• Easily configured for your application
• Quick Response
• Accurate pressure regulation

Standard Regulators
• Secondary aspiration plus balanced poppet provides quick response and accurate pressure regulation
• Rolling diaphragm for extended life
• Two high flow 1/4" gauge ports can be used as additional outlets
• Removable non-rising knob for panel mounting and tamper resistance

Pilot Operated Regulators
• Balanced poppet provides quick response and accurate pressure regulation
• Pilot controlled regulators can be mounted “out of reach” with pilot regulator installed in a convenient location
• Solid control piston for extended life
• Two full flow 1/4" gauge ports can be used as additional outlets


Applications:
• To be used in combination with valves and cylinders
• To protect tools and cylinder against corrosion
• To reduce friction
• At the transfer point from workshop to machine
• In combination with tools for assembly and on the shop floor
• For all type of machines and tools pneumatic driven

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577