0R12NB - Quick Exhaust Valves - 0R Series | Parker NA

Quick Exhaust Valves - 0R Series | #0R12NB

0R12NB

Quick Exhaust Valves - 0R Series | #0R12NB

0R quick exhaust valves provide rapid exhaust of cylinder exhaust and increase cylinder stroke speeds. Diaphragm materials are available in Urethane, Nitrile, Fluorocarbon, and PTFE to meet a wide variety of temperature and pressure operating conditions.


Technical Specifications

  • Operating Temperature (F): 0 - 180
  • Materials : Diaphragm: Standard - Urethane (Nitrile static seals)
  • Port 3 Size (inch): 1/4
  • Port 1 Size (inch): 1/8
  • Port 2 Size (inch): 1/8
  • Port Type: NPTF
  • Product Type: Rapid Exhaust, Shuttle Valve
  • Mounting Type: Inline
  • Port Connection: Female to Female
  • Port Size: 1/8 inch, 1/4 inch, 3/8 inch, 1/2 inch, 3/4 inch
  • Port Type: NPT, BSPP
  • Flow Coefficient: 2.7 to 10.0 Cv
  • Flow Rate: 150 to 550 SCFM
  • Operating Pressure: 3 to 200 psig, 0 to 13.8 bar
  • Operating Temperature: -18 to 260 °C, 0 to 500 °F
  • Media: Air
  • Lubricant: None
  • Body Material: Die Cast Aluminum
  • Seal Material: Urethane, Nitrile Butadiene Rubber (NBR), Fluorocarbon, PTFE
Safety Warning

Item Information

Parker 0R Quick Exhaust Valves provide rapid exhaust of control air allowing for increased cylinder speed to be accomplished while improving efficiency. When a cylinder can quickly exhaust pressure, cylinder stroke speed will be reduced. The 0R quick exhaust valve has a greater exhaust capacity than the many four-way directional control valves, so increased cylinder speed can be accomplished with a smaller and less expensive control valve. Diaphragm materials are available in Urethane, Nitrile, Fluorocarbon, and PTFE to meet a wide variety of temperature and pressure operating conditions. 0R Quick Exhaust Valves can also be used as shuttle valves, which determine a single pneumatic output from two separate inputs. If pressure is applied to both ports simultaneously, the valve will select the port with the higher pressure.

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Cast aluminum housing
• Nitrile and Flourocarbon diaphram
• Allows for increased cylinder speeds

Applications:
• Rapidly cycling of actuators
• General industrial

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577