1 Wire Braid Reinforcement Hydraulic Hose, Series 481 | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Certificates

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
1 Wire Braid Reinforcement Hydraulic Hose, Series 481

1 Wire Braid Reinforcement Hydraulic Hose, Series 481

Parker's 481 hyraulic hose is a hydraulic industry standard rubber hose that has a pressure range of 230-40 bar(3250-575 PSI), which features a compact construction for tight routing requirements.ISO 1436-1 TYPE 1SN / SAE 100R1 TYPE AT / EN 853 TYPE 1SN

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Application: Hydraulics
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Vacuum Pressure Rating: 24 to 18 inch-Hg, 600 to 450 mm-Hg
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: EN 853, Type 1SN, ISO 1436, Type 1SN, SAE 100R1
  • Compatible Fitting: 43 Series
  • Weight: 0.24 to 2.23 kg/m, 0.16 to 1.5 lb/ft
  • Inside Diameter: 1/4 to 2 inch, 6.3 to 51 mm
  • Minimum Burst Pressure: 920 to 160 bar, 13000 to 2300 psi
  • Maximum Operating Pressure: 230 to 40 bar, 4.0 to 22.5 MPa, 575 to 3250 psi
  • Nominal Hose Inside Diameter: DN6 to 51
  • Minimum Bend Radius: 2 to 12-1/2 inch, 50 to 315 mm
  • Outside Diameter: 0.53 to 2.52 inch, 13.4 to 64 mm
  • Size: -4 to -32
Safety Warning

Full Product Description

Parker’s 481 hydraulic hose offers customers consistency of performance combined with continuous availability anywhere in the world. Parker's 481 hydraulic hose has a pressure range of 230-40 bar and designed to wide fluid compatibility. 481 hose designed to accommodate global customer requirements, is manufactured to strict international quality specifications.
The universal one-wire hose is manufactured to international specifications (ISO 1436-1 TYPE 1SN)
It has 1/2 minimum bend radius for ease of routing.
Inner tube is Synthetic rubber.The Reinforcement is 1 wire braids steel wire.The Cover is Synthetic rubber. (MSHA accepted)Temperature Range is from -40°C to +100°C (-40°F to +212°F).

Markets:
•General purpose market.
•Industrial
•Transportation
•Military
•Construction
•Agriculture
•Grounds & Building Maintenance
•Forestry
•Utility Equipment
•Machine Tool
•Waste & Refuse
•Material Handling


Benefits/Features:
•Half SAE bend radius for ease of installation and low force to flex
•Compact construction provides easier routing
•5000-2000 PSI working pressure in different sizes
•Features a smaller O.D. for tighter routing

Application;
•Petroleum base hydraulic fluids and lubricating oils.

Related Documents

Literature and Reference Materials
Parker Korea 481 Hydraulic Hose SAE 100R 1
×
Products Hose I.D. (size) Certificates Hose Cover Type
481-4 -4 Non-Specific Standard
481-5 -5 Non-Specific Standard
481-6 -6 Non-Specific Standard
481-8 -8 Non-Specific Standard
481-10 -10 Non-Specific Standard
481-12 -12 Non-Specific Standard
481-16 -16 Non-Specific Standard
481-20 -20 Non-Specific Standard
481-24 -24 Non-Specific Standard
481-32 -32 Non-Specific Standard
481-4-MH -4 MSHA cert. Standard
481-5-MH -5 MSHA cert. Standard
481-6-MH -6 MSHA cert. Standard
481-8-MH -8 MSHA cert. Standard
481-10-MH -10 MSHA cert. Standard
481-12-MH -12 MSHA cert. Standard
481-16-MH -16 MSHA cert. Standard
481-20-MH -20 MSHA cert. Standard
481-24-MH -24 MSHA cert. Standard
481-32-MH -32 MSHA cert. Standard
481ST-4 -4 Non-Specific Super Tough Cover
481ST-6 -6 Non-Specific Super Tough Cover
481ST-8 -8 Non-Specific Super Tough Cover
481ST-10 -10 Non-Specific Super Tough Cover
481ST-12 -12 Non-Specific Super Tough Cover
481ST-16 -16 Non-Specific Super Tough Cover

687PDC
E05702