O-Ring Shape Electrically Conductive Elastomer Molded Gaskets | #10-00-2070-1298


LOADING IMAGES
10-00-2070-1298
Click to View CAD Model

O-Ring Shape Electrically Conductive Elastomer Molded Gaskets | #10-00-2070-1298

Parker Chomerics O-Ring Shape Electrically Conductive Elastomer Molded Gaskets are available in various CHO-SEAL® elastomer materials.


Technical Specifications

  • Radial Cross Section Size: 0.070 in / 1.78 mm
  • Seal Material: CHO-SEAL 1298
  • Inside Diameter: 1.239 in / 31.47 mm
  • Shape: Molded O-Ring
  • Compatible Fitting: MIL-DTL-M83528/00 [2] (026)
  • Filler Material: Silver-Aluminum
  • Elastomer: Fluorosilicone
  • Durometer: 70 Shore A
  • Specific Gravity: 2
  • Tensile Strength: 180 psi, 1.24 MPa
  • Maximum Operating Temperature: 200 °C
  • Thermal Conductivity: 1.2 W/m-K
  • Noise Shielding Level: 95 dB @ 2 GHz
Safety Warning

Item Information

Parker Chomerics has developed and enhanced virtually every aspect of conductive elastomer materials technology, from the earliest silver and silver-plated copper filled silicones, to the latest and more cost-effective silver-plated aluminum and nickel-plated graphite composites. Today we offer the most comprehensive selection and highest quality products available.

Parker Chomerics O-Ring Shape Electrically Conductive Elastomer Molded Gaskets are available in various CHO-SEAL® conductive elastomers, consisting of a silicone, fluorosilicone, or EPDM binder with a filler of pure silver, silver-plated copper, silver-plated aluminum, silver-plated nickel, silver-plated glass, nickel-plated graphite, nickel-plated aluminum or non-plated graphite particles.

O-Ring Shape Electrically Conductive Elastomer Molded Gaskets provide moisture/pressure sealing and EMI/EMP shielding when compressed in a properly designed groove. They are interchangeable with standard non-conductive seals of the same dimensions. O-rings with interior dimensions (IDs) greater than 2 in. (51 mm) can be made by splicing extruded materials rather than by molding if groove corner radii are generous.

Additional sizes are available. For custom sizes, drawings must be provided. Part number will be assigned by Parker Chomerics.

O-Ring Cross Section Tolerances:
• Gaskets sized 0.040 to 0.069 in (1.02-1.75 mm) - tolerance: ± 0.003 in (± 0.08 mm)
• Gaskets sized 0.070 to 0.100 in (1.78-2.54 mm) - tolerance ± 0.004 in (± 0.10 mm)
• Gaskets sized 0.101 to 0.200 in (2.57-5.08 mm) – tolerance ± 0.005 in (± 0.13 mm)
• Gaskets sized 0.201 to 0.350 in (5.11-8.89 mm) – tolerance ± 0.008 in (± 0.20 mm)

O-Ring Inside Diameter Tolerances:
• Gaskets sized 0.100 to 1.500 in (2.54 to 38.10 mm) – tolerance ± 0.010 in (± 0.25 mm)
• Gaskets sized 1.501 to 2.500 in (38.13 to 63.50 mm) – tolerance ± 0.015 in (± 0.38 mm)
• Gaskets sized 2.501 to 4.500 in (63.53 to 114.30 mm) – tolerance ± 0.020 in (± 0.51 mm)
• Gaskets sized 4.501 to 7.000 in (114.33 to 177.80 mm) – tolerance ± 0.025 in (± 0.64 mm)
• Gaskets sized >7.00 in (>177.80 mm) – tolerance ± 0.35% of nom. dim.

Features/Benefits:
• Superior reliability
• Cost effective
• Flexible design
• Co-extruded (with weather seals) options available

Typical Applications:
• Defense
• Aerospace
• Consumer electronics
• Telecom
• Industrial
• Automotive
• Life science


Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336