Rectangular Strip Electrically Conductive Elastomer Extruded Gaskets | #10-07-3225-6452


LOADING IMAGES
10-07-3225-6452 10-07-3225-6452

Rectangular Strip Electrically Conductive Elastomer Extruded Gaskets | #10-07-3225-6452

Parker Chomerics Rectangular Strip Electrically Conductive Elastomer Extruded Gaskets are available in various CHO-SEAL® materials. This item is sold as cord stock and quote cart quantity is in 1-foot (305 mm) increments.


Technical Specifications

  • Adhesive Type: None
  • Nominal Dimension B: 0.062 in / 1.57 mm
  • Nominal Dimension A: 0.125 in / 3.18 mm
  • Seal Material: CHO-SEAL 6452
  • Shape: Rectangular Strip
  • Filler Material: Nickel-Graphite
  • Elastomer: EPDM
  • Durometer: 70 Shore A
  • Specific Gravity: 1.95
  • Tensile Strength: 200 psi, 1.38 MPa
  • Maximum Operating Temperature: 100 °C
  • Thermal Conductivity: Not Tested
  • Noise Shielding Level: 105 dB @ 2 GHz
Safety Warning

Item Information

Parker Chomerics has developed and enhanced virtually every aspect of conductive elastomer materials technology, from the earliest silver and silver-plated copper filled silicones, to the latest and more cost-effective silver-plated aluminum and nickel-plated graphite composites. Today we offer the most comprehensive selection and highest quality products available.


This item is sold as cord stock and quote cart quantity is in 1-foot (305 mm) increments.


Parker Chomerics Rectangular Strip Electrically Conductive Elastomer Extruded Gaskets are available in various CHO-SEAL® conductive elastomers, consisting of a silicone, fluorosilicone, EPDM or fluorocarbon-fluorosilicone binder with a filler of pure silver, silver-plated copper, silver-plated aluminum, silver-plated nickel, silver-plated glass, nickel-plated graphite, nickel-plated aluminum or non-plated graphite particles.


Standard Extruded Materials:  
•CHO-SEAL 6502 (nickel-aluminum filled silicone)
•CHO-SEAL 6503 (nickel-aluminum filled fluorosilicone)
•CHO-SEAL 1298 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1285 (silver-aluminum filled silicone)
•CHO-SEAL 1287 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1215 (silver-copper filled silicone)
•CHO-SEAL 1217 (silver-copper filled fluorosilicone)
•CHO-SEAL S6305 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6308 (nickel-graphite filled silicone)
•CHO-SEAL 6370 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL L6303 (nickel-graphite filled fluorosilicone)
•CHO-SEAL 1350 (silver-glass filled silicone)
•CHO-SEAL 1273 (silver-copper filled silicone) UL 94 V-0
•CHO-SEAL 1401 (silver filled silicone)
•CHO-SEAL 6452 (nickel-graphite filled EPDM)


CHO-SEAL® Electrically Conductive Elastomer Extruded Gaskets are reliable over the life of the equipment. The same gasket is both an EMI shield and an environmental seal. Elastomer gaskets resist compression set, accommodate low closure force, and help control airflow. Parker Chomerics offers hundreds of standard extruded products, readily lathe-cut into washers, spliced, bonded, kiss-cut, or die-cut to reduce installation labor and to conserve material, resulting in a cost-effective alternative to other methods of EMI shielding and environmental sealing. 


Parker Chomerics Rectangular Strip Electrically Conductive Elastomer Extruded Gaskets Standard Tolerances (in):
• <0.200: ± 0.005
• 0.200 to 0.349: ± 0.008
• 0.350 to 0.500: ± 0.010
• >0.500: ± 3% Nominal Dimension


Features/Benefits:
• Superior reliability
• Cost effective
• Flexible design
• Co-extruded (with weather seals) options available


Typical Applications:
• Defense
• Aerospace
• Consumer electronics
• Telecom
• Industrial
• Automotive
• Life science

Read More Show Less

CAD Drawings + Files

Part Number
10-07-3225-6452 IDW IPT PDF STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336