100-M_Baldwin - Baldwin - DAHL Fuel Filter Series | Parker NA

Baldwin - DAHL Fuel Filter Series | #100-M_Baldwin

100-M

Baldwin - DAHL Fuel Filter Series | #100-M OBSOLETE

OBSOLETE. Availability Limited to Dealer Stock.


Technical Specifications

  • Width (mm): 0
  • Outside Diameter (inch): 0
  • Inside Diameter (mm): 0
  • Inside Diameter (inch): 0
  • Absolute Micron: 0
  • Outside Diameter (mm): 0
  • Product Type: Diesel Fuel/Water Separator-Marine
  • Notes: OBSOLETE. Availability Limited to Dealer Stock.; U.L. Listed. Meets U.S. Coast Guard requirements; Port Thread: Single Units: 9/16-18 w/O-Ring Boss; Double Units: 1/4-18 NPT; Element Removal Clearance: 1 1/2 (38.1); Sump Capacity: 8 oz. (236 ml)
  • Height: 47 (1, 194)
  • Width: 5 1/2 (139.7)
  • Depth: 6 1/2 (165.1)
  • Brand: Hastings
  • Industry: Oil & Gas
  • Technology: Filtration
Safety Warning

Item Information

"DAHL fuel filters efficiently remove most water and solid contaminants from diesel fuel before it reaches pumps or injectors, thus prolonging parts life and reducing unscheduled downtime. DAHL’s functional dual-chamber, three-stage diesel fuel filter/water separators provide efficient suction side water separation and contaminant filtration. The key is the unique DAHL-patented depressurizer cone which spreads the fuel flow. With more area to flow over, greater separation of water and dirt from the fuel is achieved. DAHL diesel fuel filter/water separators have less mechanical flow resistance than other separators because the fuel only changes direction twice. The DAHL unit removes virtually 100 percent of the water and most of the contaminants from the diesel fuel.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700