Hydraulic Industry Standard Jack Hose 10000-10500 PSI – JK Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Industry Standard Jack Hose 10000-10500 PSI – JK Hose

Hydraulic Industry Standard Jack Hose 10000-10500 PSI – JK Hose

Parker's JK hose is a hydraulic industry standard jack hose that has a pressure range of 10000-10500 PSI, with exceptional hydraulic fluid compatibility.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: EES 116-4, EN 853, Type 2SN, ISO 1436, Type 2SN, NFPA 1936.0, SAE J517 and 100R2, Type AT
  • Compatible Fitting: 43 Series
  • Maximum Operating Pressure: up to 724 bar, up to 72.4 MPa, up to 10500 psi
  • Weight: 0.39 to 0.55 kg/m, 0.26 to 0.37 lb/ft
  • Inside Diameter: 1/4 to 3/8 inch, 6.3 to 10 mm
  • Application: Construction Equipment, Hydraulics
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Minimum Bend Radius: 4 to 5 inch, 100 to 125 mm
  • Size: -4 to -6
  • Outside Diameter: 0.59 to 0.75 inch, 15 to 22 mm
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber MSHA approved
  • Maximum Operating Temperature: 120 °F, 49 °C
  • Hose Cover Type: Standard Cover
Safety Warning

Full Product Description

Parker's JK hose is a hydraulic industry standard jack hose that has a pressure range of 10000-10500 PSI, with exceptional hydraulic fluid compatibility.  The JK hose is designed, built, and tested for high performance, easily supporting the rigors of high tonnage hydraulic jack applications. Sizes range from ¼” to 3/8” in diameter to fit the requirements of various markets.

Markets:
• Construction
• Utility Equipment

Features/Benefits:
• No-Skive design eliminates the need to remove hose cover before crimping
• 10000-10500 PSI working pressure in different sizes
• Engineered inner tube provides exceptional hydraulic fluid compatibility

Industry Specifications:
• ISO 1436-1 Type 2SN / SAE J517 100R2AT / EN 853 Type 2SN / NFPA 1936 / EES 116-4

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings

Related Documents

×
Products Hose I.D. (size)
JK-4 -4
JK-6 -6

687PDC
687583