Needle Valve, High Presssure - VM Series 100,000 PSI | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Tube O.D. (mm)

Stem Type

Valve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Needle Valve, High Presssure - VM Series 100,000 PSI

Needle Valve, High Presssure - VM Series 100,000 PSI

Parker Autoclave's 100VM Series needle valves are a non-rotating rising stem design, with working pressures to 100,000 psi (6895 bar) with ¼” to 9/16” ” end connections. These valves are available in 316 Stainless Steel and two body patterns.

Technical Specifications

  • Maximum Operating Pressure: 2068, 2760, 4137, 6895 bar
  • Tube Outside Diameter: 1/4, 3/8, 9/16, 5/16 , 3/8 inch
  • Connection Type: F250C , F375C, F562C , F250C, F375C , F562C, F562C40, F312C150
  • Bore Diameter: 0.094, 0.125, 0.094 , 0.109, 0.062, 0.078 inch, 2.39 , 3.18 , 2.77 , 1.57 , 1.98 mm
Safety Warning

Full Product Description

Parker Autoclave's 100VM Series needle valves are a non-rotating rising stem design, working pressures to 100,000 psi (6895 bar). The tubing sizes range from ¼” to 9/16”. Tubing connections utilize the Parker Autoclave cone and thread design. Standard high pressure needle valves with PTFE packing may be operated from 0°F (-17.8°C) to 450°F (232°C) and to 230°F (110°C) with nylon-leather packing. These high pressure needle valves have adjustable packing below the threads to eliminate the media from contacting the power threads, and causing galling during actuation

Along with their many features these valves provide dependable and trouble free service in wide variety of applications.

Markets:
• Oil and Gas
• Petrochemical

Features/Benefits:
• Tubing sizes are 1/4 “ to  9/16”.
• Non-rotating stem prevents stem/seat galling.
• Rising stem/barstock body design.
• Metal-to-metal seating achieves bubble-tight shut-off, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.
• For dependable stem and body sealing , valves are furnished with PTFE encapsulated packing.
• Stem sleeve and packing gland materials have been selected to achieve extended thread cycle life and reduced handle torque.
• Choice of Vee or Regulating stem tips.
• Choice of three body patterns


Applications:
• High Pressure Skid Panels
• High Pressure Fluid Handling Systems
• Research Systems

Related Documents

×
Products Maximum Working Pressure (psi) Tube O.D. (mm) Stem Type Valve Type
30VM4071 30,000 6.35 mm VEE 2-Way Straight
30VM4081 30,000 6.35 mm REG 2-Way Straight
30VM6071 30,000 9.53 mm VEE 2-Way Straight
30VM6081 30,000 9.53 mm REG 2-Way Straight
30VM9071 30,000 14.29 mm VEE 2-Way Straight
30VM9081 30,000 14.29 mm REG 2-Way Straight
30VM4072 30,000 6.35 mm VEE 2-Way Angle
30VM4082 30,000 6.35 mm REG 2-Way Angle
30VM6072 30,000 9.53 mm VEE 2-Way Angle
30VM6082 30,000 9.53 mm REG 2-Way Angle
30VM9072 30,000 14.29 mm VEE 2-Way Angle
30VM9082 30,000 14.29 mm REG 2-Way Angle
30VM4073 30,000 6.35 mm VEE 3-Way / 2 on Pressure
30VM4083 30,000 6.35 mm REG 3-Way / 2 on Pressure
30VM6073 30,000 9.53 mm VEE 3-Way / 2 on Pressure
30VM6083 30,000 9.53 mm REG 3-Way / 2 on Pressure
30VM9073 30,000 14.29 mm VEE 3-Way / 2 on Pressure
30VM9083 30,000 14.29 mm REG 3-Way / 2 on Pressure
30VM4074 30,000 6.35 mm VEE 3-Way / 1 on Pressure
30VM4084 30,000 6.35 mm REG 3-Way / 1 on Pressure
30VM6074 30,000 9.53 mm VEE 3-Way / 1 on Pressure
30VM6084 30,000 9.53 mm REG 3-Way / 1 on Pressure
30VM9074 30,000 14.29 mm VEE 3-Way / 1 on Pressure
30VM9084 30,000 14.29 mm REG 3-Way / 1 on Pressure
30VM4872 30,000 6.35 mm VEE 2-Way Angle / Replaceable Seat
30VM4882 30,000 6.35 mm REG 2-Way Angle / Replaceable Seat
30VM6872 30,000 9.53 mm VEE 2-Way Angle / Replaceable Seat
30VM6882 30,000 9.53 mm REG 2-Way Angle / Replaceable Seat
30VM9872 30,000 14.29 mm VEE 2-Way Angle / Replaceable Seat
30VM9882 30,000 14.29 mm REG 2-Way Angle / Replaceable Seat
30VM4075 30,000 6.35 mm VEE 3-Way / 2-Stem Manifold
30VM4085 30,000 6.35 mm REG 3-Way / 2-Stem Manifold
30VM6075 30,000 9.53 mm VEE 3-Way / 2-Stem Manifold
30VM6085 30,000 9.53 mm REG 3-Way / 2-Stem Manifold
30VM9075 30,000 14.29 mm VEE 3-Way / 2-Stem Manifold
30VM9085 30,000 14.29 mm REG 3-Way / 2-Stem Manifold
40VM9071 40,000 14.29 mm VEE 2-Way Straight
40VM9081 40,000 14.29 mm REG 2-Way Straight
40VM9072 40,000 14.29 mm VEE 2-Way Angle
40VM9082 40,000 14.29 mm REG 2-Way Angle
40VM9075 40,000 14.29 mm VEE 3-Way / 2-Stem Manifold
40VM9085 40,000 14.29 mm REG 3-Way / 2-Stem Manifold
60VM4071 60,000 6.35 mm VEE 2-Way Straight
60VM4081 60,000 6.35 mm REG 2-Way Straight
60VM6071 60,000 9.53 mm VEE 2-Way Straight
60VM6081 60,000 9.53 mm REG 2-Way Straight
60VM9071 60,000 14.29 mm VEE 2-Way Straight
60VM9081 60,000 14.29 mm REG 2-Way Straight
60VM4072 60,000 6.35 mm VEE 2-Way Angle
60VM4082 60,000 6.35 mm REG 2-Way Angle
60VM6072 60,000 9.53 mm VEE 2-Way Angle
60VM6082 60,000 9.53 mm REG 2-Way Angle
60VM9072 60,000 14.29 mm VEE 2-Way Angle
60VM9082 60,000 14.29 mm REG 2-Way Angle
60VM4073 60,000 6.35 mm VEE 3-Way / 2 on Pressure
60VM4083 60,000 6.35 mm REG 3-Way / 2 on Pressure
60VM6073 60,000 9.53 mm VEE 3-Way / 2 on Pressure
60VM6083 60,000 9.53 mm REG 3-Way / 2 on Pressure
60VM9073 60,000 14.29 mm VEE 3-Way / 2 on Pressure
60VM9083 60,000 14.29 mm REG 3-Way / 2 on Pressure
60VM4074 60,000 6.35 mm VEE 3-Way / 1 on Pressure
60VM4084 60,000 6.35 mm REG 3-Way / 1 on Pressure
60VM6074 60,000 9.53 mm VEE 3-Way / 1 on Pressure
60VM6084 60,000 9.53 mm REG 3-Way / 1 on Pressure
60VM9074 60,000 14.29 mm VEE 3-Way / 1 on Pressure
60VM9084 60,000 14.29 mm REG 3-Way / 1 on Pressure
60VM4872 60,000 6.35 mm VEE 2-Way Angle / Replaceable Seat
60VM4882 60,000 6.35 mm REG 2-Way Angle / Replaceable Seat
60VM6872 60,000 9.53 mm VEE 2-Way Angle / Replaceable Seat
60VM6882 60,000 9.53 mm REG 2-Way Angle / Replaceable Seat
60VM9872 60,000 14.29 mm VEE 2-Way Angle / Replaceable Seat
60VM9882 60,000 14.29 mm REG 2-Way Angle / Replaceable Seat
60VM4075 60,000 6.35 mm VEE 3-Way / 2-Stem Manifold
60VM4085 60,000 6.35 mm REG 3-Way / 2-Stem Manifold
60VM6075 60,000 9.53 mm VEE 3-Way / 2-Stem Manifold
60VM6085 60,000 9.53 mm REG 3-Way / 2-Stem Manifold
60VM9075 60,000 14.29 mm VEE 3-Way / 2-Stem Manifold
60VM9085 60,000 14.29 mm REG 3-Way / 2-Stem Manifold
100VM4071 100,000 6.35 mm VEE 2-Way Straight
100VM5071 100,000 7.93 mm VEE 2-Way Straight
100VM6071 100,000 9.53 mm VEE 2-Way Straight
100VM4072 100,000 6.35 mm VEE 2-Way Angle
100VM5072 100,000 7.93 mm VEE 2-Way Angle
100VM6072 100,000 9.53 mm VEE 2-Way Angle
100VM4073 100,000 6.35 mm VEE 3-Way / 2 on Pressure
100VM5073 100,000 7.93 mm VEE 3-Way / 2 on Pressure
100VM6073 100,000 9.53 mm VEE 3-Way / 2 on Pressure
100VM4872 100,000 6.35 mm VEE 2-Way Angle / Replacement Seat
100VM5872 100,000 7.93 mm VEE 2-Way Angle / Replacement Seat
100VM6872 100,000 9.53 mm VEE 2-Way Angle / Replacement Seat

687PDC
687516