Marine Fuel Filter Water Separator – Racor Turbine Series | #1000MAM2


LOADING IMAGES
1000MAM2

Marine Fuel Filter Water Separator – Racor Turbine Series | #1000MAM2

Marine 1000 Turbine Series with Aluminum Alloy Bowl, 7/8-14 UNF-2B Female ports, 98%@4 Micron media


Technical Specifications

  • Bowl Type: Bowl: Aluminium Alloy
  • Micron Rating: 98% @ 4 Micron
  • Flow Rate: 180 gph (681 lph)
  • Location: North America and EMEA regions
  • Product Type: OBSOLETE Marine Turbine Housing
  • Part Type: 1000 Marine Single Turbine Assembly
  • Valve Type: None
  • Series or Model Replaced: Replaced by 1000VMAM10
  • Catalog Number: See RSL0429
  • Application: Marine Filtration
  • Brand: Racor
  • Connection Type: 7/8"-14 UNF-2B Female
Safety Warning

Item Information

The Racor Marine Fuel Filter Water Separator Turbine Series is the most trusted fuel filter water separator on the market. The UL-approved assembly features a three-stage filtration system that effectively removes water and particulates from fuel, providing maximum protection of diesel engine components in marine applications where reliability is critical.

Racor marine fuel filter water separators are available in a wide range of configurations to meet the unique requirements of customer’s engines. All models utilize Racor’s proprietary Aquabloc® filtration elements. Aquabloc® is a unique engineered media that incorporates pleat-spacing corrugations and a graduated pore structure to increase dirt-holding capacity and extend filter life. The media is waterproof and rustproof, capturing contaminants while the specially treated surface separates and coalesces water from the fuel, which causes the water to gather into large droplets that then fall into the clear collection bowl. Aquabloc® elements are available in three different ratings, including:

30 micron (98%@30 micron) – Ideally suited as a pre-filter to protect downstream filters from excessive contamination. Extends the life of on-engine filters.

10 micron (98%@10 micron) - Captures more contaminants than 30 micron elements, and is more effective at stopping water. Extends the life of the entire fuel system.

“2” micron (98%@4 microns) – Provides maximum water removal and filtration and is capable of protecting all modern injection systems, while greatly extending the life of difficult-to-service on-engine filters.

How They Work

For optimal performance, Turbine Series marine filter assemblies should be installed on the vacuum side of the fuel transfer pump. They remove contaminates from fuel using the following three-stage process:

Stage One - Water Separation: As fuel enters the filter assembly, it moves through the centrifuge and spins off large solids and water droplets, which fall to the bottom of the collection bowl.

Stage Two - Coalescing: Small water droplets bead-up on the surface of the conical baffle and cartridge element. When heavy enough, they fall to the bottom of the bowl.

Stage Three - Filtration: Proprietary Aquabloc® cartridge stops and captures fine hard and soft contaminants, while remaining water coalesces on the media surface. The coalesced water gathers into larger drops that then fall down into the clear collection bowl.

Markets:
• Construction
• Power Generation
• Oil and Gas

Applications:
• Diesel and Biodiesel Engines used in marine/water environments

Benefits:
• Removes water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
• Removes hard particles present in air that are introduced during fueling, such as sand and silica.
• Removes soft contaminant particles from overheated and degraded diesel fuel, which coat filters with black asphaltene-like substance, leading to power loss and engine shutdown.
• Prevents costly injector damage and increases operational life of downstream filters.
• Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
• With Racor 75 and 791000 Turbines, a simple turn of a valve puts a clean filter back on-line. Servicing of the clogged filter can then be performed with the engine running.
• Available in a wide range of configurations to meet the unique requirements of customers’ engines, including marine (UL-approved) versions.
Features:
• Aquabloc® engineered media elements with 98% efficiency at 4, 10 or 30 micron
• Various flow rates available: 60 gph (227 lpm) with a single 500FG Series, up to 540 gph (2044) with the 77 and 791000 series triple-manifold units
• Corrosion-resistant construction
• Self-venting drain valve or plug (on metal bowls)
• Clear contaminant collection bowl

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
11-1405 Rev F (900 and 1000 Series Seal Kit)
15335 Rev G (500 Series Marine Turbines)
19526 Rev B (900MA and 1000MA)
19536 Rev B (75900MAX and 751000MAX)
Cut Sheet - RSL0275 - Racor Series
Cut Sheet - RSL0282- Racor Series
Cut Sheet - RSL0287- Racor Series
Cut Sheet - RSL0289- Racor Series
Cut Sheet - RSL0293 - Racor Series
Cut Sheet - RSL0315 - Racor Series
Cut Sheet - RSL0324 - Racor Series
Cut Sheet - RSL0340 - Racor Series
Cut Sheet - RSL0366 - Racor Series
Cut Sheet - RSL0367 - Racor Series
Cut Sheet - RSL0368 - Racor Series
Cut Sheet - RSL0368- Racor Series
Cut Sheet - RSL0371 - Racor Series
Cut Sheet - RSL0372 - Racor Series
Cut Sheet - RSL0373 - Racor Series
Cut Sheet - RSL0374 - Racor Series
Cut Sheet - RSL0375 - Racor Series
Cut Sheet - RSL0376 - Racor Series
Cut Sheet - RSL0378- Racor Series
Cut Sheet - RSL0379- Racor Series
Cut Sheet - RSL0380- Racor Series
Cut Sheet - RSL0381- Racor Series
Cut Sheet - RSL0385- Racor Series
Cut Sheet - RSL0399 - Racor Series
Cut Sheet - RSL0403 - Racor Series
Cut Sheet - RSL0410 - Racor Series
Cut Sheet - RSL0411 - Racor Series
Cut Sheet - RSL0421 - Racor Series
Cut Sheet - RSL0429- Racor Series
Cut Sheet - RSL0430- Racor Series
Cut Sheet - RSL0431- Racor Series
RSL0159 400 Series Bulletin
RSL0160 600 Series
RSL0164-110A-Series-Bulletin
RSL0370 - Racor Series
Racor 14455 -Stainless Steel Marine WIF Probes
Racor 7585 - Turbine Primer Pump Kit
Racor 7699 - Electronic Water Detection Systems
Racor 7864 - Filtration Capabilities
Racor EB00007 - WIF Probes
Racor Europe - FDRB521UK Marine Catalogue
Racor Europe - FDRB521UK Marine Catalogue
Racor External Source for Fittings
Racor Fuel Filtration - Marine Basics - RSL0013
Racor Fuel Filtration - Marine Overview - RSL0028
Racor RSL0274 - Stainless Steel T-Handle Vacuum Gauge
Racor RSL0313 - 75500MAX-MAXM-MAXP Cutsheet
Racor RSL0315 - 75900-1000MAX-MAXM-MAXP Cutsheet
Racor RSL0323 - 731000MA-MAM Cutsheet
Racor RSL0324 - 771000MA-MAM Cutsheet
Racor RSL0338 - 751000MAV-MAVM Cutsheet
Racor RSL0340 - 791000MAV-MAVM Cutsheet
Racor--500MA-500MAM Cutsheet--RSL0289
Racor--900-1000MA-MAM Cutsheet--RSL0293
Racor--Marine Filtration Products--7501
Racor--Remote Fuel Heater Relays Kits--11-2012
×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile OE Division - North America

racortech@parker.com

662 274 2124

____________________

Engine Mobile OE Division - Europe

+44 (0) 1924 487 037

filtrationinfo@parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687630