Hydraulic quick coupling - Parker Profile - T series | #10010


LOADING IMAGES
10010 10010
Click to View CAD Model

Hydraulic quick coupling - Parker Profile - T series | #10010

Parker Hydraulics quick coupling system with Parker Tema Profile and body size 1/8" up to 2" for applications up to 450 bar.


Technical Specifications

  • Outside Diameter (mm): 62
  • Valving: with
  • Body Size (inch): 1
  • External Hex (mm): 45
  • Version: Standard
  • Material: Brass / Steel
  • Length (mm): 88
  • Working Pressure Connected (bar): 250
  • Seal Material: NBR
  • Type: Coupling
  • Body Material: Brass / Steel
  • Connection Type: Female Thread
  • Connection Thread Size: 1 inch
  • Minimum Operating Temperature: -30 °C
  • Maximum Operating Temperature: 100 °C
Safety Warning

Item Information

Parker's Hydraulic Quick Coupling Series T is characterised by a low pressure drop and maximum flow capacity. The coupling system is available as a double shut-off or straight through version. The 2500 can be used also as a single shut-off version. Due to the pressure eliminator version for coupling and plug connection is possible up to the operating pressure. Special version for high pressure water is also available.

Markets:
- Agriculture
- Automotive
- Oil & Gas
- Process
- Power Generation
- Transportation
- Vocational & Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Coupling made of brass to avoid corrosion
- Available with pressure eliminator
- Double safety through a double O-ring seal
- Safety locking ring to prevent unintentional uncoupling

Applications:
Easy connection / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Presses

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
Catalog 3800 Quick Coupling Products
Compliance, Certifications & Safety
Safety instructions Quick Couplings
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614