100SA-CZ-341 - Bladder Accumulator - High Pressure, Oil & Gas (O&G Series) - (Europe) | Parker NA

Bladder Accumulator - High Pressure, Oil & Gas (O&G Series) - (Europe) | #100SA-CZ-341

Bladder Accumulator - High Pressure, Oil & Gas (O&G Series) - (Europe) | #100SA-CZ-341

Dimensions shown are for the part number selected.

The Parker O&G Series is a high pressure range of bladder accumulator ideally suited for the Oil & Gas market and other aggressive environments


Technical Specifications

  • Volume (Liters): 10
  • Product Series: O&G Series
  • Product Type: 207 Bar to 760 Bar Range
  • Volume: 10 L
  • Maximum Operating Pressure: 345 bar
  • Valve Port Size: G 1/4
  • Port Connection: 2 inch, Female BSP
  • Maximum Flow Rate: 749 L/min
  • Elastomer: Nitrile (NBR) Bladder
  • Specifications Met: Lloyds/CE
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 80 °C
  • Weight: 35 kg
  • Height: 575 mm
  • Industry: Oil & Gas
  • Accessories Included: Brackets, Clamps
Safety Warning

Item Information

The O&G bladder accumulator is specially designed and developed for the hazardous environments encountered within the Oil and Gas industry however it is also ideally suited for other highly demanding markets. They meet a wide range of approvals and are tailor made to meet your requirements (e.g. special coatings, IP-class and ATEX/Ex approvals).

Utilizing comprehensive tools and resources including an applications database, CAD/CAM, finite element analysis, reliability studies and simulation we have optimized the design and performance of the accumulator. Parker Olaer bladder accumulators are suitable for use in more than 35 countries (all hydraulic accumulators for Europe are CE marked) and they can meet an extensive range of international and industry approvals.

Rigorous product testing and continuous product development help to ensure our hydraulic accumulators operate at optimum efficiency and can perform in the most demanding environments. Parker accumulator accessories such as Safety Blocks, Burst Discs and Permanent Charging Sets, can aid the safe installation and operation of the accumulators in any hydraulic system.

Parker Olaer have developed very sophisticated simulation software to optimize sizing recommendations for hydraulic accumulators. You can download the accumulator sizing software from the Product Support tab.

Markets:
• Oil and Gas
• Industrial

Features/Benefits:
• Extensive range of international and industry approvals (PED 2014/68/EU, EN 14359, ATEX, ASME VIII div 1, SELO, CRN, AS1210, NR13, CUTR, DNV, BV Marine, ABS and GL)
• Rigorous product testing and continuous product development
• Large selection of materials and fittings to suit every hydraulic system.
• Parker Olaer offers a wealth of product knowledge and experience thus enabling us to provide first class technical support and customer service.

Applications: -
TOPSIDE APPLICATIONS
• Intervention and Workover Control Systems (IWOCS) and Workover Control Systems (WOCS)
• Wellhead Control Panels (WHCP)
• Chemical Injection Skids
• Winch Systems
• A Frames
• Heave Compensation
• Davit Systems
• Cranes, Hydraulic Power Units (HPUs)
• Blow Out Preventers (BOP)

SUBSEA APPLICATIONS
• Christmas Trees
• Manifolds
• Blow Out Preventers (BOP)
• Subsea Accumulator Modules (SAMs) and/or Subsea Control Modules (SCMs)

INDUSTRIAL
• Hydraulic Power Units (HPUs)
• Plastic Moulding Machines
• Hydraulic Presses

Function:
Hydraulic accumulators are an essential component for the optimum operation of a hydraulic circuit. The accumulator enables:

• Energy Storage: Saves energy without loss and redistributes when required therefore reducing installed power.
• Pressure Compensation: Absorbs pressure spikes from pumps or other components to control pressure and flow rates in the hydraulic circuit.
• Volume Control: Absorbs fluid volume variations induced by temperature changes in a closed hydraulic circuit and maintains a rated pressure.
• Emergency Energy Storage: In case of failure of the main energy source, these accumulators can provide sufficient energy to complete an operation or to realize a full hydraulic cycle.  
• Hydraulic Spring/Shock Absorber: A bladder accumulator can act as a gas spring suppressing shocks and vibrations in hydraulic systems of lifting vehicles (e.g. Forklift trucks) and maintains real suspension of the load on a gas spring.

We have included a small selection of part numbers, please download the O&G bladder accumulator brochure for more information or contact us.

Previously branded as Olaer Fawcett Christie and Fawcett Christie Hydraulics.

Read More Show Less

CAD Drawings + Files

Part Number
100SA-CZ-341 STEP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940