100 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
100 Series Power Take-Off

100 Series Power Take-Off OBSOLETE

This PTO is obsolete. Chelsea 100 Series PTO fit most manual transmissions on light duty trucks. It was good for applications that required a single speed and low torque.

Technical Specifications

  • Intermittent Torque: 101 to 200 lb-ft, 101 to 200 Nm, 125 lb-ft (Check Application Pages for Actual Torque Ratings), 169 Nm (Check Application Pages for Actual Torque Ratings)
  • Output Power: 25 and Below HP, 20 and Below kW
  • Shift Type: Wire/Cable
  • Mounting Type: 6-Bolt
  • Output Shaft Type: 7/8" Round
  • Shaft Power: 12 HP (500 RPM), 24 HP (1000 RPM), 9 kW (500 RPM), 18 kW (1000 RPM)
  • Weight: 10 lb, 4.5 kg
  • Continuous Torque: De-Rate Torque Rating 30% (Check Application Pages for Actual Torque Ratings)
  • Lubricant: X = No Option Available
Safety Warning

Full Product Description

The Chelsea 100 Series Power Take-Off (PTO) was a single speed light-duty PTO that fit on 6-Bolt transmission apertures. It had a 7/8” Rd shaft and could be shifted by cable, lever, or air and would drive auxiliary equipment with a small driveshaft. It was a perfect option for light-duty farm trucks, small dump trucks, or light-duty construction equipment. This PTO is no longer available.



Markets:

• Agricultural Machinery

• Other Mobile



Features/Benefits:

• Cast iron housing for long service life

• Low-profile shift cover

• Two-year Warranty



Applications:

• Farm Use Vehicles

• Small Service Trucks

• Small Dump Truck

Related Documents

×

687PDC
234075