Polyethylene (PE) Tubing | #1015Y10F04


LOADING IMAGES
1015Y10F04

Polyethylene (PE) Tubing | #1015Y10F04

Parker Legris offers two types of polyethylene tubing: "Advanced PE" 50% reticulated and Low Density PE.
Our range of "Advanced PE" is designed for demanding environments, especially that of water treatment, without compromising operator safety.


Technical Specifications

  • Tube O.D. (inch): na
  • Tube I.D. (mm): 7
  • Tube O.D. (mm): 10
  • Color: BLUE
  • Length (m): 150
  • Tube I.D. (inch): na
  • Length (inch): na
  • Media: Beverages (Advanced PE), Other Fluids (Advanced PE), Water (Advanced PE), Industrial Fluids (Low density PE)
  • Maximum Operating Pressure: 16 barg
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 95 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Weight: 6.2 kg/package
  • Number of Tubes: 1
  • Application: Beverage, Chemicals, Petrochemicals, Food Processing, Water, Water Treatment
  • Specifications Met: FDA 21 CFR 177.1520 (Advanced PE Tubing), RG: 1935/2004/EC (Advanced PE Tubing), PED 97/23/EC (Advanced PE Tubing), RoHS 2002/95/EC (Advanced PE Tubing), RoHS 2011/65/EC (Advanced PE Tubing), NSF 51 (Advanced PE Tubing), NSF 61 C-HOT (Advanced PE Tubing)
Safety Warning

Item Information

Parker Legris offers two types of polyethylene tubing: "Advanced PE" 50% reticulated and Low Density PE.

Our range of "Advanced PE" is designed for demanding environments, especially that of water treatment, without compromising operator safety.

 

Features/Benefits:

 

- Advanced PE

 

• 50% reticulated material

• Best balance between flexibility and pressure/temperature resistance

• Resistant to a wide range of aggressive chemicals

• Approved for contact with food and beverages

• Silicone-free

 

- Low Density PE

 

• Excellent resistance to aggressive and corrosive agents

• Good technical trade-off

• Food-grade material

• Silicone-free

 

Markets:

 

• Food and Beverage

• Industrial Chemical Processing

• Oil and Gas

• Water

 

Applications:

 

• Aggressive Fluids Conveying

• Applications Subjected to Intensive Cleaning

• Thermal Management

 

Technologies:

 

• PE Tubing

• Polyethylene Tubing

• Advanced PE

• Industrial Tubing

 

Technical Characteristics:

 

Fluids:

 

• Advanced PE: Water, beverages and other fluids

• Low Density PE: Industrial fluids

 

Materials:

 

• Advanced PE: High quality polyethylene: 50% reticulated PE, 50% low density PE (44 shore D)

• Low Density PE: Low Density Polyethylene (44 shore D)

 

Pressure:

 

• Advanced PE: Vacuum to 16 bar

• Low Density PE: Vacuum to 20 bar

 

Temperature:

 

• Advanced PE: -40°C to +95°C

• Low Density PE: -40°C to +60°C

 

Regulations:

 

Advanced PE Tubing

• FDA: 21 CFR 177.1520

• RG: 1935/2004/EC

• DI: 97/23/EC (PED)

• DI: 2002/95/EC (RoHS), 2011/65/EC

• NSF 51

• RG: 1907/2006 (REACH)

 

Low Density PE Tubing

• FDA: 21 CFR 177.1520

• DI: 2002/95/EC (RoHS), 2011/65/EC

• DI: 97/23/EC (PED)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Our range of "Advanced PE" is designed for demanding environments, especially that of water treatment, without compromising operator safety.">
687PDC
A43098