101TX-2-02-PL - Crimped Thermoplastic UHP Hose Fittings TX Series | Parker NA

Crimped Thermoplastic UHP Hose Fittings TX Series | #101TX-2-02-PL

Crimped Thermoplastic UHP Hose Fittings TX Series | #101TX-2-02-PL

Parker High Pressure TX ProLance (-PL) fittings are extremely short and compact, opening new opportunities to clean smaller and more constricted areas and tubes or to reach around tighter bends.


Technical Specifications

  • Fitting Type: 1
  • Thread Type: NPT
  • Maximum Working Pressure (MPa): 110.0 MPa
  • Hose I.D. (mm): 3 mm
  • Connection Thread Size: 1/8"-27 NPT
  • Nominal Inside Diameter: DN 3
  • Hose Inside Diameter: -2 (Size), 1/8 inch
  • Length: 24 mm, 1 inch
  • Maximum Operating Pressure: 15950 psi
  • Shape: Straight
  • Product Style: Male National Pipe Tapered (NPT)
  • Materials of Construction: Stainless Steel
Safety Warning

Item Information

Parker Polyflex High Pressure TX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Oil & Gas
• Industrial

Feature

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513