Polyurethane PU Tubing | #1025U12R01


LOADING IMAGES
1025U12R01

Polyurethane PU Tubing | #1025U12R01

Polyurethane's 3 specific materials - ether, ester and food-grade "crystal" - offer excellent flexibility and outstanding use in a wide range of applications, allowing for up to 50% space reduction when compared to semi-rigid PA tubing.


Technical Specifications

  • Tube O.D. (mm): 12
  • Tube I.D. (mm): 8
  • Tubing Material: PUER
  • Color: BLACK
  • Length (m): 25
  • Maximum Operating Pressure: 12 bar
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 70 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Weight: 2.3 kg/package
  • Number of Tubes: 1
  • Application: Food Processing, Robotics, Cabling, Pneumatics, Automation, In-Plant Automotive, Rapid Cycles
  • Media: Air (Compressed Air), Industrial Fluids (depending on the material type)
  • Specifications Met: RoHS 2002/95/EC, 2011/65/EC (Industrial), PED 97/23/EC (Industrial), REACH 1907/2006 (Industrial), FDA 21 CFR 177.2600, 178.3297, 176.170, 178.2010 (Food - PU ether food-grade "crystal"), RG: 1935/2004 EC (Food - PU ether food-grade "crystal")
Safety Warning

Item Information

Polyurethane's 3 specific materials - ether, ester and food-grade "crystal" - offer excellent flexibility and outstanding use in a wide range of applications, allowing for up to 50% space reduction when compared to semi-rigid PA tubing.

Features/Benefits:

- Excellent Mechanical Properties

• Consistent tensile strength for optimum longevity
• Optimal bend radius
• Good vibration absorption
• Unsurpassed abrasion resistance for a single layer tubing
• UV-resistant
• Superior vacuum capability due to surface hardness
• Remaining length marking
• Silicone-free

- 3 Material Grades

• PU ester: perfect for pneumatic applications
• PU ether: no water absorption; superior chemical resistance to PU ester
• PU ether food-grade "crystal":
identification of fluids and circuits
chemical resistance superior to PU ether
improved longevity

Markets:

• Food and Beverage
• Miscellaneous Manufacturing
• Factory Automation
• Vehicle Assembly Facilities

Applications:

• Compressed Air and Industrial Fluids Conveying
• Standard Pneumatic Applications Requiring Rapid Cycles
• Applications Subjected to Water and High Humidity (PU ether)
• Suitable for Vacuum Applications

Technologies:

• PU Tubing
• Polyurethane Tubing
• Industrial Tubing

Technical Characteristics:

• Fluids: Compressed air, industrial fluids (depending on the material type)
• Materials: Polyurethane ester, Polyurethane ether, Polyurethane ether food-grade "crystal"
• Pressure: Vacuum to 12 bar
• Temperature: -20°C to +70°C

Regulations:

Industrial
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)
Food (PU ether food-grade "crystal")
• FDA: 21 CFR 177.2600, 178.3297, 176.170, 178.2010
• RG: 1935/2004 EC

Product Types:

• Polyurethane Ester Tubing
• Polyurethane Ether Tubing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098