FEP Tubing | #103-0188062-NT-100


LOADING IMAGES
103-0188062-NT-100

FEP Tubing | #103-0188062-NT-100

FEP Tubing - Series 103 and 203 are used when you need chemical resistant tubing and long continuous lengths or a very clear tubing. FEP tubing extrusion lengths can exceed 1,000 foot continuous when necessary.


Technical Specifications

  • Tube Wall Thickness: 0.031
  • Standard Pack Qty (ft): 100.0
  • Order Size: 3/16
  • Tube Outside Diameter: 0.188
  • Product Type: Industrial Wall
  • Tube Inside Diameter: 0.064
  • Specifications Met: ASTM D2116, FDA 21 CFR 177.1550, UL 94 V-0, USP Class VI
  • Application: Fluid Transfer, Gas Sampling, Food & Beverage, Laboratory, Water Purification, Life Science
  • Tube Inside Diameter: 0.062 inch, 1.63 mm
  • Tube Outside Diameter: 0.188 inch, 4.78 mm
  • Maximum Operating Pressure: 630 psi, 43 bar
  • Minimum Burst Pressure: 2520 psi, 174 bar
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Minimum Bend Radius: 1/4 inch, 6 mm
  • Compatible Fitting: Compression, Compress-Align®, TrueSeal™
  • Media: Air, Chemicals, Water, Industrial Gases
  • Color: Natural
  • Weight: 0.034 kg/m, 0.023 lb/ft
  • Length per Package: 30.4 mm, 100 ft
  • Tube Material: Fluorinated Ethylene Propylene (FEP)
Safety Warning

Item Information

Parker’s FEP tubing features a low refractive index, making it ideal for applications where operators must visually monitor materials passing through the tube. It is the clearest fluoropolymer tubing available and Parker uses a high molecular weight FEP resin that offers the best stress crack resistance. FEP tubing is used in paint spray applications making for easy color coding of the paint being delivered to the spray units as the color of the paint shows through. It is widely used in water purification systems due to its excellent transmission of UV light. Using bulk reels up to 1000 feet aid customers in providing installations with continuous length assemblies, free of connectors, and also reducing scrap when producing shorter length assemblies.  Series 103 smoothbore and Series 203 metric tubing is similar to Series 101/201 PTFE respectively, but operates at the lower maximum temperature of 400°F (204°C). FEP tube is chemically inert, odorless, taste-less, non-wetting and non-leaching and is often used in fluid and material handling applications, such as chemical transfer. However, it also performs well in food & beverage or medical applications. Parker’s FEP resin meets the FDA requirements for repeated food contact and it is also USP Class VI compliant. 



Markets:
• Fluid Transfer
• Life Science
• Food and Beverage



Features/Benefits:
• Offers best clarity of all fluoropolymers
• Long continuous lengths
• Chemically inert to nearly all industrial chemicals and solvents
• Weldable
• Non-wetting
• Nonflammable
• Lower cost alternative to PFA


Applications:
• UV applications
• Medical devices
• Thermal cycling
• Food/Beverage processing
• Robotics
• Gas sampling
• Chemical
• Instrumentation



Certifications/Compliance:
• ASTM D2116
• 21 CFR 177.1550 compliant
• USP Class VI Compliant
• UL 94 V-0 compliant



Technical Specifications:
• Extruded from virgin FEP (Fluorinated Ethylene Propylene)
• Qualified with Fittings from Parker Fluid System Connectors Division Fittings (See Brass Composite and Thermoplastic Fittings and Valves Catalog CAT3501E USA) • Working and burst pressures rated at 73°F /23°C
• All dimensions are nominal
• Random lengths, continuous lengths available as a custom run

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563