1040002ECD - PHD Programmable Display Board, Industrial Electronic Displays | Parker

PHD - Parker Programmable Electronic Display | #1040002ECD

1040002ECD

PHD - Parker Programmable Electronic Display | #1040002ECD

PHD28 display 2.8" with touchscreen


Technical Specifications

  • Model Number: PHD28
  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -20 °C
  • Number of Inputs: 7
  • Number of Outputs: 2
  • Ingress Protection Rating: IP69K
  • Housing Material: Plastic
  • Electrical Connection: Molex MX150
  • Display Type: 2.8" Color with PCAP Touchscreen
  • Communication Interface: CAN, USB
  • Resolution: 320x240 pixels (max)
Safety Warning

Item Information

The Electronic Controls Division PHD platform allows porting of application software limiting spend on software costs for operator displays for condition monitoring. Parker’s PHD programmable electronic display family have been developed to meet the needs of the mobile and industrial sectors, where they can help to enhance equipment productivity and profitability. The Parker mobile PHD displays have a rugged mechanical design sealed against dust and water ingression. The display is also designed to withstand extended temperatures, high vibration and EMC/EMI conditions found on today’s mobile and industrial equipment. These robust and compact displays are fully programmable through a graphical, easy to use programming tool for rapid application and menu screen development.

The Parker PHD displays are electronic solutions with touch enabled, full graphical color screens that support CANbus input, as well as on board I/O capability. The robust PHD displays come in three sizes:
• 2.8 (nom)”
• 5.0 (nom)”
• 7.0 (nom)”

This makes the Parker PHD displays a perfect fit for almost any mobile and industrial machine application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Full Color and Touch Screens
• PHD50 has NTSC/PAL video support
• Easy-to-use programming tools
• Simple graphics and menu creation
• CANbus support
• Multiple Language Support

Applications:
• Diagnostic and Fault Monitoring Display
• Dynamic Keypad Input Screens
• Engine Monitor (J1939 display)
• HMI and operator information center

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514