1050EU400VBASIC - Flaring machines and tooling | Parker NA

Flaring machines and tooling | #1050EU400VBASIC

1050EU400VBASIC

Flaring machines and tooling | #1050EU400VBASIC

Parflange® 50 Basic WorkCenter


Technical Specifications

  • Tube Outside Diameter: n/a
  • Product Type: Parflange 50 basic machine, EU-Version
Safety Warning

Item Information

The Parflange® 50 is a production WorkCenter for orbital flaring and flanging of high pressure tube connections. The unique feature of the Parflange® process is that the deformation of the tube end is achieved by rolling rather than by just pushing a tool into the tube end. The Parflange® machine smoothly compresses the tube material and achieves a high strength joint with a polished surface of the tube end. O-Lok® sleeves are firmly fixed onto the tube end, resulting in a robust and vibration-resistant tube connection. The Parflange® 50 is the heavy-duty, mass production Work- Center of the Parflange® machine programme. It is recommended for industrial production of all sizes Triple-Lok® and O-Lok® tube connections. Maximum tube capacity is 50 mm/2˝ tube O.D. The powerful drive and the fast, automatic process allow short cycle times for efficient production. Its advantage is the quick and easy change of tooling and the simple operation without manual adjustments or programming. Tube clamping and tool lubrication are done automatically. The Parflange® 50 comes ready to be used. Parflange® tools have to be purchased separately. For each tube dimension, special clamping dies and Parflange® pins are required. The machine can be moved on wheels, by forklift truck and crane. For basic use, just an electrical power supply is required.

Machine specification 50 Basic WorkCenter:
Purpose: 90° Flanging for O-Lok® and 37° Flaring for Triple-Lok®
Process: Orbital flaring and flanging according to Parflange® process
Design: WorkCenter for industrial production
Tube material: Steel and stainless steel tube
Tube diameter: Metric: 6 to 50 mm Inch: 1/4˝ to 2˝
Min. U-bend: 120 mm
Maximum capacity: Steel tube (ST 37, ST 52, …)
Metric: 38×5/50×3 mm (tube O.D. × wall thickness)
Inch: 2˝×0.120
Stainless steel tube (1.4571, 316, …)
Metric: 38×4 mm
Inch: 1 1/2˝×0.156
Tube specification: Fully annealed seamless cold drawn or welded and redrawn precision tube
Operation: Automatic clamping, automatic flanging/flaring
Continuous operating: 100 %
Speed: 5–8 sec. flanging time/15–20 sec. total cycle time
Economic production quantity: max. 500 flarings per day
Tools: Flaring pin B30 … or B40 …
Clamping dies M40 …
Tool compartments: 10 die sets, 10 pins
Tool clamping: Automatic
Tool lubrication: Automatic lubrication device
Lubricant: EO-NIROMONT (filled when delivered)
Hydraulic oil: HLP 46 (filled when delivered)
Installation: Electrical power
Dimensions (L×W×H): 840×700×1035 mm
Platform for bins: 2 platforms, 300×500 mm, max. 5 kg each
Weight: 380 kg
Electrical power: 400 V, 3 Phase, 50 Hz, 4.5 kW
Transport options: On wheels, by forklift truck, lifting attachments

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614