105220 - HONEYCOMB™ HFT Wound Depth Liquid Filter Cartridge | Parker NA

HONEYCOMB™ HFT Wound Depth Liquid Filter Cartridge | #105220

105220

HONEYCOMB™ HFT Wound Depth Liquid Filter Cartridge | #105220

M13R10A


Technical Specifications

  • Industry: Oil & Gas and Industrial
  • Core Cover Material: N/A
  • Filter Material: Polypropylene (FDA)
  • Maximum Operating Temperature: 200 F
  • Nominal Outside Diameter: 2.4375"
  • Packaging: Standard
  • End Cap Configuration: DOE - Double Open End
  • Cartridge Length: 10"
  • End Cap Material: N/A
  • Core Material: Polypropylene
  • Seal Material: N/A
  • Model Number: ELMT M13R10A
  • Micron Rating: 30
  • Product Series: HFT
  • Division: Industrial Process Filtration Division
  • Brand: Parker
  • Nominal Inside Diameter: 1"
  • Filter Construction: Wound String
  • Changeout Pressure Differential: 30 PSID
  • Maximum Pressure Differential: 60 PSID
  • Flow Direction: Outside-to-inside
  • Quantity per Box: 30
  • Product Type: Filter Cartridge
  • Application: Liquid Particulate Filtration
  • Technology: Filtration
Safety Warning

Item Information

Honeycomb™ wound depth filter cartridges remove contaminants from a wide range of liquid applications. Parker wound strings are known for superior quality and performance. 

Wound cartridges provide true depth filtration utilizing hundreds of tapered filtering passages of controlled size and shape. Each layer of roving contributes to true depth filtration by trapping its share of particles. Wound cartridges offer a gradual pressure increase during cartridge life versus surface-type media that have an abrupt flow cutoff when loaded. In addition, the irregular outer layer reduces surface blinding, assuring both longer cartridge life and full cartridge utilization.

Honeycomb is available from 0.5 to 150 micron rating options with a wide variety of string material choices.

Honeycomb can be used in Parker industrial liquid vessels or competitor vessels of similar design.


INDUSTRIES

• Industrial

• Oil & Gas


FEATURES/BENEFITS

• A broad range of media provide excellent compatibility with a variety of organic solvents, animal, petroleum and vegetable oils 

• Optional core covers assure fiber migration control.

• Multiple length cartridges minimize change-out time, eliminate spacers and are available to fit competitive filter vessels

• FDA grade polypropylene (DOE only) cartridges certified to ANSI/ NSF61 standard for contact with drinking water components

• Continuous strand winding geometry provides performance consistency

• One-piece metal extended center core option eliminates the need for cartridge guides in all competitive and Parker Fulflo® multi-cartridge vessels

• Cotton, polypropylene, nylon and polyester materials are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21

• O-ring/end cap options available


APPLICATIONS

• Oxidizing Agent Filtration

• Petroleum Oil Filtration

• Concentrated Fluids Filtration

• Photo Solutions Filtration

• Potable Liquid Filtration

• Amine Filtration

• Dilute Acids & Alkali Filtration

• Water Filtration

• Prefilter Filtration for Membranes

• Mineral Acid Filtration

• Organic Acids & Solvents Filtration


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
HONEYCOMB™ HFT Wound Depth Liquid Filter Cartridge
×


Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106