G, GH, F, LV, TG(E/A/H/S) and G/CNG Series Genuine Replacement Compressed Air Filter Elements | #1070XP4


LOADING IMAGES
1070XP4

G, GH, F, LV, TG(E/A/H/S) and G/CNG Series Genuine Replacement Compressed Air Filter Elements | #1070XP4

Replacement filter elements for Parker Zander G, GH, F, LV, TG(E/A/H/S) and G/CNG Series compressed air and gas filter housings. Only using Parker genuine replacement spare parts can guarantee quality, performance and system reliability.


Technical Specifications

  • Number of Elements: 1 Element Required
  • Element Type: Superfine coalescing filter
  • Model Number: G 5 and GH 5
  • Product Type: G and GH Series
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Zander
  • Technology: Filtration
  • Product Type: Filter Element
  • Filter Type: Coalescing, Dry Particulate and Oil Vapour Reduction
  • Product Series: G, GH, F, TGA, TGH, TGS, TGE, LV and G/CNG Series Genuine Replacement Compressed Air Filter Elements
  • Application: Compressed Air, Nitrogen and Special Gas Applications, depending on series.
  • Industry: Industrial Manufacturing Equipment
    |Food & Beverage
    |Automotive
    |Electronics
    |Pharmaceuticals
    |Medical & Dental
  • For Use With: G, GH, F, LV, TG(E/A/H/S) and G/CNG housings
  • Element Change Interval: Coalescing and Dry Particulate: 12 months

    Oil Vapour Reduction : When oil vapour or odour is detected.
Safety Warning

Item Information

The G, GH and F Series compressed air filter element range contains 5 filter grades:

Depth filter grade (V) for the reliable removal of 3 µm solid particulate showing a filtration performance of 99,95% in compressed air or compressed nitrogen gas. The innovative filter element design leads to optimum flow characteristics at minimum pressure drops.

Coalescing filter grades (ZP & XP) for the removal of water and oil aerosols, solid particulates and micro-organisms, particulate retention down to 1 micron and 0.01 micron in size. Additionally a superfine filter grade (XP4) is available providing greater than or equal to 99.99999% efficiency, particulate retention down to 0.01 micron is size.

Oil vapour reduction grade (A) for the removal of oil vapour. The high-capacity filter element media, impregnated with activated carbon granulate, guarantees high affinity at constantly low differential pressure.

LV Series Paint Compatible Filters element replacements are available in 4 replacement element grades: V/LV coarse filter (3 µm), ZP/LV coalescing filter (1 µm), XP/LV sub-micro coalescing filter (0.01 µm), and A/LV activated carbon filter. LV Series Paint compatible elements fulfil the L025 and P025 specification for paint compatibility.

TG(E/A/H/S) Technical Gas Filter element replacements are available in the following main replacement element grades: Coalescing filter grades (C, CF and CSF) for the removal of water and oil aerosols, solid particulates and micro-organisms, particulate retention down to 1 micron and 0.01 micron in size. Oil vapour reduction grade (A) for adsorption of oil vapour, volatile organic components (VOCs) and odorous matter, with light loads. Solid particulate grade (P) coarse separation of solid particles down to 3 micron.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066