10722 H3L8 - Light Duty Springless Clipper Oil Seals (SS, SDS) | Parker NA

Light Duty Springless Clipper Oil Seals (SS, SDS) | #10722 H3L8

10722 H3L8

Light Duty Springless Clipper Oil Seals (SS, SDS) | #10722 H3L8

Parker's Light Duty Springless Clipper® Oil Seals (SS SDS) are general purpose, light-duty springless rotary shaft seals which provide excellent retention of grease and light oil.


Technical Specifications

  • Maximum Working Temperature (F): 250
  • Bore Diameter (inch): 0.438
  • Shaft Diameter (inch): 0.188
  • Polymer Family: CR (Chloroprene Rubber, Neoprene)
  • Minimum Working Temperature (F): -45
  • Seal Type: SS, Single Lip
  • Width (inch): 0.125
  • Maximum Surface Speed: up to 2000, up to 10.2
  • Size: 0.250 to 6.000 inch
  • Maximum Shaft Runout: 0.010"
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 to 7
  • Thermal Application Type: Low Temperature (< -30°F)
  • Seal Type: Composite Rubber/aramid Fiber Heel
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

AVAILABILITY: A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. Contact Parker for requirements outside typical ranges.

Parker’s SS and SDS profile Clipper® oil seal profiles are general purpose, light-duty springless rotary shaft seals which provide excellent retention of grease and light oil. Their materials of construction – a dense outer case and soft, flexible lip – are concentrically molded as a single unit. The seal’s non-metallic, composite rubber/aramid fiber OD, or “heel,” forms a leak-free, press fit in the housing, conforming to minor surface irregularities.

The SS profile features a single elastomer lip. The SDS profile features dual springless lips for retention of grease and oil, plus exclusion of light dust, fluid, or contamination.

Standard Lip Materials:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F

Shaft Surface Speed: Up to 2,000 fpm (10.2 m/s)

Size Range:
SS: 0.250 to 6.000 inches (6.4 to 152.0 mm)
SDS: 0.500 to 12.835 inches (12.7 to 326.0 mm)

Maximum Shaft Dynamic Runout (TIR): 0.010”

Maximum (STBM) Misalignment: 0.010”

Maximum Pressure: 0 – 7 psi, depending on shaft speed

Typical Applications:
General purpose Clipper oil seal profiles are designed for applications such as electric motors, gearboxes, pumps, fans, runout tables, paper rolls, mixer and custom equipment.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567