Refrigeration Hand Expansion & Shut- Off Valves- Herl Series | #108632_1


LOADING IMAGES
108632_1

Refrigeration Hand Expansion & Shut- Off Valves- Herl Series | #108632_1

HV,2SW GLB EXP EB T51F-L-R


Technical Specifications

  • Connection Style: Socket Weld
  • Refrigerant Type: Ammonia and Halocarbon
  • Port Size (mm): 50mm
  • Seat Material: Carbon Steel
  • Bonnet Material: Carbon Steel
  • Port Size (inch): 2"
  • Bonnet: Extended Flanged Bonnet
  • Model Number: HV, 2SW GLB EXP EB T51F-L-R
  • Body Style: Globe
  • Valve Body Material: Carbon Steel
  • Stem Material: Stainless Steel
  • Handle: Handwheel
  • Valve Style: Hand Expansion Valve
  • Type: T51F-L-R
  • Model Number: HV,2SW GLB EXP EB T51F-L-R
  • Maximum Operating Pressure: 25 bar, 363 psig
  • Maximum Operating Temperature: 160 °C, 320 °F
  • Port Size: 50 mm, 2 inch
  • Connection Type: Socket Weld
  • Body Style: Globe
  • Valve Type: Hand Expansion
  • Bonnet Type: Extended Flanged Bonnet
  • Handle Type: Handwheel
  • Refrigerant Type: Ammonia and Halocarbon
  • Handle Material: Aluminum
  • Body Material: Carbon Steel
  • Seat Material: Carbon Steel
  • Bonnet Material: Carbon Steel
  • Stem Material: Stainless Steel
  • Packing Material: Graphite, PTFE
  • Bolt Material: Austenitic Stainless Steel
  • Product Type: T51F-L-R
Safety Warning

Item Information

Parker’s HERL expansion valves offer the industry’s most dependable performance. These valves feature a single piece body construction and proven gasket sealing technology. These expansion valves are available in a variety of configurations to suit the needs of the modern industrial refrigeration system, such as stainless steel construction or as versions rated for CO2.
Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Single Piece Body Construction
• Gasket Sealing Technology
• Variety of Configurations to suit many needs
• Available CO2 rated Valves
• Available in Stainless Steel Construction

Application:
• Shut-Off Valves are primarily used for isolating parts of the system for service and maintenance
• Expansion Valves are primarily used to meter the flow of refrigerant for evaporator control groups or for expansion in high pressure liquid feed applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475