Crimp Style Hydraulic Hose Fitting – HY Series Fittings | #10GHY-16-16


LOADING IMAGES
10GHY-16-16
Click to View CAD Model

Crimp Style Hydraulic Hose Fitting – HY Series Fittings | #10GHY-16-16

Configure permanent hose assemblies quickly, easily, and cost-effectively with compression-style HY Series fittings for use with Parkrimp crimpers.


Technical Specifications

  • Hose I.D. (inch): 1"
  • Port Connection: 1"
  • Connection Thread Size: 1-5/16"-12
  • Port Size: 1 inch
  • Hose Inside Diameter: 1 inch
  • Connection Size: 1-5/16"-12 inch Thread
  • Product Style: Male SAE Straight Thread with O-Ring - Swivel
  • Shape: Straight
  • Materials of Construction: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's HY Series fittings are cost-effective, permanent, compression-style crimp hydraulic fittings made for easy and quick assembly with Parkrimp crimpers. When coupled with Parker's No-Skive hoses, HY Series fittings provide convenience and shorter assembly time. Compatible with hydraulic industry standard hoses such as Parker Hydraulic/Braided hoses, HY series fittings feature Chromium-6-free plating. Available in a wide variety of end configurations, HY Series fittings are offered in sizes ranging from ¼” to 1¼”.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Machine Tool
• Waste & Refuse
• Material Handling

Features/Benefits:
• Easy push on force
• Imperial HEX
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• AX
• BXX

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583