10K0201-12-6C - NPT Adapters | Parker NA

NPT Adapters | #10K0201-12-6C

10K0201-12-6C

NPT Adapters | #10K0201-12-6C

Parker's stainless steel NPT adapters have working pressure ratings from 10,000 psi to 15,000 psi, depending on size.


Technical Specifications

  • Connection 1 Type: Female NPT
  • Shape: Straight
  • Connection 2 Type: Male NPT
  • Connection 1 Thread Size: 3/4"-14 NPT
  • Connection 2 Thread Size: 3/8"-18 NPT
  • Connection 2 Type: Female, NPT, NPT Thread
  • Connection 1 Type: Male, NPT, NPT Thread
  • Shape: Straight
  • Connection 1 Size: 3/4"-14 inch
  • Connection 2 Size: 3/8"-18 inch
  • Materials of Construction: Stainless Steel
  • Overall Length: 2.25 inch, 57.15 mm
  • Hex Size: 1.5 inch, 38.1 mm
  • Maximum Operating Pressure: 10000 psi, 69 MPa
  • Width: n/a
  • Height: n/a
Safety Warning

Item Information

Parker offers a broad range of stainless steel NPT adapters rated from 10,000 psi (1/8" to 1/2" sizes) to 15,000 psi (3/4" and 1" sizes). These adapters are versitile and used in a variety of markets/applications.

Features/Benefits:
• Compact size - suitable selection for plumbing in limited or tight space in a compact system
• Highly versitile for end customers and for customer standardization efforts

Typical Markets:
• Waterblast
• Hydraulics
• Oil & Gas

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563