Front and Back Ferrule Sets for Single and Two Ferrule Tube Fittings | #10M CPI-316-SET


LOADING IMAGES
M10 CPI-316-SET

Front and Back Ferrule Sets for Single and Two Ferrule Tube Fittings | #M10 CPI-316-SET

316 Stainless Steel Ferrule Set (10 Ferrules) for 10 MM Parker CPI Tube Fitting. Minimum Order Quantity is 10


Technical Specifications

  • Tube Outside Diameter: 10 mm (O.D.)
  • Materials of Construction: Stainless Steel AISI 316
  • Fitting Type: Single Ferrule Fitting
  • Options: n/a
  • Brand: CPI
  • Product Style: Ferrule Sets
  • Shape: n/a
  • Maximum Operating Pressure: n/a
  • Minimum Operating Temperature: -
  • Maximum Operating Temperature: -
  • For Fluid Type: Liquid, Gases
  • Length: n/a
  • Technology: Process Control
  • Industry: Chemical, Petrochemical, Transportation, Power Generation, Oil & Gas
  • Application: Research Labs, Instrumentation, Analytical Installations, Hydrogen Service, Offshore Control Panels, Sensing Lines
  • Division: Instrumentation Products Division
Safety Warning

Item Information

The ferrule, perhaps the most-critical component in compression fittings, is highly engineered and, to function properly requires considerable design, metallurgy, and production expertise. Not all products on the market meet these stringent requirements. The ferrule must precisely deform elastically and plastically during fitting assembly to properly grip and seal the tubing. Its front edge must be harder than the tubing to grip and seal through surface scratches and defects, but if the entire ferrule is too hard, it may not deform properly. Therefore, only the gripping edge of the ferrule is hardened while the rest has different, tightly controlled mechanical properties. Also, the hardening process must not compromise stainless steel's corrosion resistance. And finally, production processes must consistently turn out defect-free ferrules that hold tight tolerances and maintain metallurgical specifications.

Industries:
• Chemical
• Transportation
• Power
• Oil and Gas
• Research Labs

Features/Benefits:
• Contains ten individual ferrule sets
• Ferrule sets may be dispensed one at a time

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• Offshore Control Panels
• Sensing Lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516