Hydrogen Generators for GC and GC/MS Carrier Gas Applications (>99.9999 Purity) | #110H-MD


LOADING IMAGES
110H-MD 110H-MD 110H-MD 110H-MD 110H-MD 110H-MD

Hydrogen Generators for GC and GC/MS Carrier Gas Applications (>99.9999 Purity) | #110H-MD

Note: This part is no longer available - please use the alternative in this series, 110H-MD-CARRIER instead. Which is identical in fit, form and function.


Technical Specifications

  • Brand: Parker, domnick hunter
  • Division: Gas Separation and Filtration Division EMEA
  • Gas Type Generated: Hydrogen
  • Industry: Healthcare & Life Sciences, Industrial & Chemical Processing, Oil & Gas
  • Application: Analytical Laboratory, GC and GC/MS Carrier Gas
  • Technology: Filtration
  • Product Type: Hydrogen Gas Generator
  • Flow Rate: 160 to 1100 ml/min
  • Gas Purity: > 99.9999 %
  • Outlet Port Size: 1/8 inch
  • Port Type: Compression (Water Drain, Water Fill: Quick Release Push-in Fitting)
  • Input Voltage: 90 to 264 VAC 50/60 Hz
  • Ambient Temperature: 41 to 104 °F, 5 to 40 °C
  • Inlet Pressure Rating: View Part Number for Details.
  • Weight: View Part Number for Details.
  • Height: View Part Number for Details.
  • Width: View Part Number for Details.
  • Depth: View Part Number for Details.
  • Product Series: H-MD Series
  • Options: Auto Water Fill comes as standard on this model., Remote Monitoring/Networking
  • Water Consumption: 1.69 to 10.6 L/week (24/7 Full Flow)
  • Preventive Maintenance Kit: 24 Months: M24.HMD.0001, 6 Months: M06.HMD.0001, 60 Months: M60.HMD.0001
  • Water Quality: Deionised. ASTM II, >1MΩ, <1µs, filtered to <100µm
  • Electrical Requirements: Yes
  • Specifications Met: n/a
  • Outlet Pressure Rating: 0.69 to 6.89 bar, 10 to 100 psig
  • Current: -
Safety Warning

Item Information

Note: This part is no longer available - please use the alternative in this series, 110H-MD-CARRIER instead. Which is identical in fit, form and function.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066