111623 - Thermostatic Expansion Valve - Sporlan - Type EF | Parker NA

Thermostatic Expansion Valve - Sporlan - Type EF | #111623

Click to View CAD Model
160024

Thermostatic Expansion Valve - Sporlan - Type EF | #160024

EFSE-1/2-C 3SX4 ODF 60"


Technical Specifications

  • Thermostatic Charge: C
  • Inlet Connection Size (inch): 3/8" ODF
  • Outlet Connection Size (inch): 1/2" ODF
  • Strainer Type: 50 Mesh Insert
  • Capillary Length (inch): 60"
  • Nominal Capacity (ton): 1/2
  • Refrigerant Type: R-404A
  • Model Number: EFSE-1/2-C 3SX4 ODF 60"
  • Equalizer Method: Externally Equalized
  • Application: Commercial Refrigeration
  • Thermostatic Charge: C
Safety Warning

Item Information

The Sporlan Type EF thermostatic expansion valves have a brass bar stock body. The EF valve has extended ODF connections and is available with adjustable superheat, long lasting replaceable power element and accessible internal parts. Each valve is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Transportation

Features and Benefits:
• Inlet strainer
• Thermostatic charges available to match system conditions
• Available with internal equalizer or external equalizer
• Design working pressure for the F and EF valves is 450 psi (31 bar)

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Capacity ranges from 1/5 to 3 tons R-22
• Transportation
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599