112157 - V300 Rapid Purger | Parker NA

V300 Rapid Purger | #112157

Click to View CAD Model

V300 Rapid Purger | #112157

240V 12 POINT V300


Technical Specifications

  • Operation Style: 12 Purge Points
  • Voltage: 240 VAC
  • Model Number: 240V 12 POINT V300
  • Operation Type: 12 Purge Points
  • Maximum Ambient Temperature: 54 °C, 130 °F
  • Minimum Ambient Temperature: 2 °C, 35° °F
  • Maximum Fluid Temperature: 50 °C, 120 °F
  • Minimum Fluid Temperature: -20 °C, 5 °F
  • Maximum Operating Pressure: 21 bar, 305 psig
  • Input Voltage: 240 VAC
  • Application: Industrial Ammonia Refrigeration
Safety Warning

Item Information

The Parker V300 Rapid Purger is designed to safely and efficiently remove non- condensable gasses from industrial ammonia refrigeration systems. The V300 is an improvement over the successful V200 series and offers new features and benefits. The V300 is equipped with a RS- 485 communication port for easy interface to controller data transmission. All of the parameters accessible via the HDMI cable are now accessible via the serial channel. Further advancements include extended data logging time and password protection for factory calibration settings.

Markets:

• Industrial Ammonia Refrigeration

Features and Benefits:

• Compact Design with equivalent capacity of our V200 model
• Made from 100% corrosion free components
• RS-485 communication capability
• Records purge cycles and purge time for up to 12 weeks
• Password protection prevents tampering
• Multiple language display
• Factory calibrated for plug and play functionality
• Automatically adjusts vent pressures based on conditions
• Energy saving sleep mode will activate with the lack of non- condensable gases
• Proprietary microprocessor control for all sensing
• Includes ½” Globe-T SW isolation valves for liquid, foul gas and suction lines
• Can be used with the 120 or 240 VAC
• Handles 4-20 purge points

Applications:

• Removal of non- condensable gasses from Industrial Ammonia Refrigeration systems

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475